Durasoft Roller
roller only
Price & Availability | CAD | Order No. | Durometer | d1 | l1 | d2 min.|max. |
l2 | d3 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P2766.25A60 | 60 | 63,5 (2,5") | 23.37 | 12,73/12,83 | 12.7 | 31.75 | ||||||||||||||||||||||||||||||||||||||
£ 93.89 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Urethane bonded to a steel insert. Hardness from 35-80 durometer (Shore A).
Designed to be mounted onto a shaft. A hub extends past the roller and is supplied with two set screws at 90°.
Durasoft rollers have "teardrop" holes to allow the roller to flex for firm but non-damaging contact.