Hydraulic Rod Ends
weld-on base
Price & Availability | CAD | Order No. | d1 tol. M7 |
l1 | d2 tol. 6H |
d3 | d4 | d5 | d6 | d7 | Dyn. load C max. kN |
Weight g |
l2 | l3 | l4 | Static load C0 max. kN |
w1 | w2 | a ° |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3627.020 | 20 | 50 | M16x1,5 | 29 | 56 | 25 | 46 | 24.1 | 30.00 | 400 | 80 | 17 | 25 | 72.00 | 19 | 16 | 9 | ||||||||||||||||||||||||||||||||||||||
£ 175.60 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3627.025 | 25 | 50 | M16x1,5 | 35.5 | 56 | 25 | 46 | 29.3 | 48.00 | 475 | 80 | 17 | 28 | 72.00 | 23 | 20 | 7 | ||||||||||||||||||||||||||||||||||||||
£ 207.36 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3627.030 | 30 | 60 | M22x1,5 | 40.7 | 64 | 32 | 50 | 34.2 | 62.00 | 700 | 94 | 23 | 30 | 106.00 | 28 | 22 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 269.26 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3627.035 | 35 | 70 | M28x1,5 | 47 | 78 | 40 | 66 | 39.7 | 80.00 | 1150 | 112 | 29 | 38 | 153.00 | 30 | 25 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 323.19 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3627.040 | 40 | 85 | M35x1,5 | 53 | 94 | 49 | 76 | 45 | 100.00 | 2075 | 135 | 36 | 45 | 250.00 | 35 | 28 | 7 | ||||||||||||||||||||||||||||||||||||||
£ 386.47 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3627.050 | 50 | 105 | M45x1,5 | 66 | 116 | 61 | 90 | 56 | 156.00 | 3575 | 168 | 46 | 55 | 365.00 | 40 | 35 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 564.37 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | d1 tol. M7 |
l1 | d2 tol. 6H |
d3 | d4 | d5 | d6 | d7 | Dyn. load C max. kN |
Weight g |
l2 | l3 | l4 | Static load C0 max. kN |
w1 | w2 | a ° |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3627.020 | 20 | 50 | M16x1,5 | 29 | 56 | 25 | 46 | 24.1 | 30.00 | 400 | 80 | 17 | 25 | 72.00 | 19 | 16 | 9 |
R3627.025 | 25 | 50 | M16x1,5 | 35.5 | 56 | 25 | 46 | 29.3 | 48.00 | 475 | 80 | 17 | 28 | 72.00 | 23 | 20 | 7 |
R3627.030 | 30 | 60 | M22x1,5 | 40.7 | 64 | 32 | 50 | 34.2 | 62.00 | 700 | 94 | 23 | 30 | 106.00 | 28 | 22 | 6 |
R3627.035 | 35 | 70 | M28x1,5 | 47 | 78 | 40 | 66 | 39.7 | 80.00 | 1150 | 112 | 29 | 38 | 153.00 | 30 | 25 | 6 |
R3627.040 | 40 | 85 | M35x1,5 | 53 | 94 | 49 | 76 | 45 | 100.00 | 2075 | 135 | 36 | 45 | 250.00 | 35 | 28 | 7 |
R3627.050 | 50 | 105 | M45x1,5 | 66 | 116 | 61 | 90 | 56 | 156.00 | 3575 | 168 | 46 | 55 | 365.00 | 40 | 35 | 6 |
Housing: stainless steel (AISI 316).
Bearing stainless steel (AISI 420C) and PTFE fabric.
Hex socket cap screw to DIN912-12.9.
Spherical plain bearings fixed with snap rings, maintanance free.
Standard thread is right hand thread.