Hydraulic Rod Ends
weld-on base
Price & Availability | CAD | Order No. | d1 tol. M7 |
l1 | d2 | d3 | d4 | d5 | Weight g |
Dyn. load C max. kN |
l2 | l3 | Static load C0 max. kN |
w1 | w2 | a ° |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3623.020 | 20 | 38 | 24.1 | 29.0 | 50 | 35 | 325 | 30.00 | 63.0 | 2 | 67.00 | 19 | 16 | 9 | ||||||||||||||||||||||||||||||||||||||
£ 147.50 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3623.025 | 25 | 45 | 29.3 | 35.5 | 55 | 42 | 500 | 48.00 | 72.5 | 2 | 69.50 | 23 | 20 | 7 | ||||||||||||||||||||||||||||||||||||||
£ 189.78 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3623.030 | 30 | 51 | 34.2 | 40.7 | 65 | 47 | 825 | 62.00 | 83.5 | 2 | 118.00 | 28 | 22 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 191.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3623.035 | 35 | 61 | 39.7 | 47.0 | 83 | 55 | 1475 | 80.00 | 102.5 | 2 | 196.00 | 30 | 25 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 262.21 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3623.040 | 40 | 69 | 45 | 53.0 | 100 | 62 | 2480 | 100.00 | 119 | 3 | 300.00 | 35 | 28 | 7 | ||||||||||||||||||||||||||||||||||||||
£ 336.58 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3623.045 | 45 | 77 | 50.7 | 60.0 | 110 | 68 | 3450 | 127.00 | 132 | 3 | 380.00 | 40 | 32 | 7 | ||||||||||||||||||||||||||||||||||||||
R3623.050 | 50 | 88 | 56 | 66.0 | 123 | 75 | 4450 | 156.00 | 149.5 | 3 | 440.00 | 40 | 35 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 453.56 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | d1 tol. M7 |
l1 | d2 | d3 | d4 | d5 | Weight g |
Dyn. load C max. kN |
l2 | l3 | Static load C0 max. kN |
w1 | w2 | a ° |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3623.020 | 20 | 38 | 24.1 | 29.0 | 50 | 35 | 325 | 30.00 | 63.0 | 2 | 67.00 | 19 | 16 | 9 |
R3623.025 | 25 | 45 | 29.3 | 35.5 | 55 | 42 | 500 | 48.00 | 72.5 | 2 | 69.50 | 23 | 20 | 7 |
R3623.030 | 30 | 51 | 34.2 | 40.7 | 65 | 47 | 825 | 62.00 | 83.5 | 2 | 118.00 | 28 | 22 | 6 |
R3623.035 | 35 | 61 | 39.7 | 47.0 | 83 | 55 | 1475 | 80.00 | 102.5 | 2 | 196.00 | 30 | 25 | 6 |
R3623.040 | 40 | 69 | 45 | 53.0 | 100 | 62 | 2480 | 100.00 | 119 | 3 | 300.00 | 35 | 28 | 7 |
R3623.045 | 45 | 77 | 50.7 | 60.0 | 110 | 68 | 3450 | 127.00 | 132 | 3 | 380.00 | 40 | 32 | 7 |
R3623.050 | 50 | 88 | 56 | 66.0 | 123 | 75 | 4450 | 156.00 | 149.5 | 3 | 440.00 | 40 | 35 | 6 |
Housing: stainless steel (AISI 316).
Bearing: stainless steel (AISI 420C) and PTFE fabric.