Hydraulic Rod Ends
weld-on base
Price & Availability | CAD | Order No. | d1 tol. M7 |
l1 | d2 | d3 | d4 | d5 | d6 | d7 | Weight g |
Dyn. load C0 max. N |
l2 | l3 | l4 | l5 | Static load C0 max. N |
w1 | w2 | a ° |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3621.020 | 20 | 38 | 24.1 | 29 | 53 | 4 | 27.5 | 35 | 250 | 30.00 | 64.5 | 6 | 27.5 | 3 | 54.00 | 16 | 13 | 9 | ||||||||||||||||||||||||||||||||||||||
£ 115.74 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3621.025 | 25 | 45 | 29.3 | 35.5 | 64 | 4 | 33.5 | 42 | 450 | 48.00 | 77 | 6 | 33 | 4 | 72.00 | 20 | 17 | 7 | ||||||||||||||||||||||||||||||||||||||
£ 147.31 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3621.030 | 30 | 51 | 34.2 | 40.7 | 73 | 4 | 40 | 47 | 675 | 62.00 | 87.5 | 6 | 37.5 | 4 | 95.00 | 22 | 19 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 168.20 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3621.035 | 35 | 61 | 39.7 | 47 | 82 | 4 | 47 | 55 | 950 | 80.00 | 102 | 6 | 43 | 4 | 125.00 | 25 | 21 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 166.22 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3621.040 | 40 | 69 | 45.0 | 53 | 92 | 4 | 52 | 62 | 1400 | 100.00 | 115 | 6 | 48 | 5 | 156.00 | 28 | 23 | 7 | ||||||||||||||||||||||||||||||||||||||
£ 181.90 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3621.045 | 45 | 77 | 50.7 | 60 | 102 | 6 | 58 | 68 | 1910 | 127.00 | 128 | 6 | 52.0 | 5 | 208.00 | 32 | 27 | 7 | ||||||||||||||||||||||||||||||||||||||
R3621.050 | 50 | 88 | 56.0 | 66 | 112 | 6 | 62 | 75 | 2650 | 156.00 | 144 | 6 | 59.0 | 6 | 250.00 | 35 | 30 | 6 |
Order No. | d1 tol. M7 |
l1 | d2 | d3 | d4 | d5 | d6 | d7 | Weight g |
Dyn. load C0 max. N |
l2 | l3 | l4 | l5 | Static load C0 max. N |
w1 | w2 | a ° |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3621.020 | 20 | 38 | 24.1 | 29 | 53 | 4 | 27.5 | 35 | 250 | 30.00 | 64.5 | 6 | 27.5 | 3 | 54.00 | 16 | 13 | 9 |
R3621.025 | 25 | 45 | 29.3 | 35.5 | 64 | 4 | 33.5 | 42 | 450 | 48.00 | 77 | 6 | 33 | 4 | 72.00 | 20 | 17 | 7 |
R3621.030 | 30 | 51 | 34.2 | 40.7 | 73 | 4 | 40 | 47 | 675 | 62.00 | 87.5 | 6 | 37.5 | 4 | 95.00 | 22 | 19 | 6 |
R3621.035 | 35 | 61 | 39.7 | 47 | 82 | 4 | 47 | 55 | 950 | 80.00 | 102 | 6 | 43 | 4 | 125.00 | 25 | 21 | 6 |
R3621.040 | 40 | 69 | 45.0 | 53 | 92 | 4 | 52 | 62 | 1400 | 100.00 | 115 | 6 | 48 | 5 | 156.00 | 28 | 23 | 7 |
R3621.045 | 45 | 77 | 50.7 | 60 | 102 | 6 | 58 | 68 | 1910 | 127.00 | 128 | 6 | 52.0 | 5 | 208.00 | 32 | 27 | 7 |
R3621.050 | 50 | 88 | 56.0 | 66 | 112 | 6 | 62 | 75 | 2650 | 156.00 | 144 | 6 | 59.0 | 6 | 250.00 | 35 | 30 | 6 |
Housing: stainless steel (AISI 316).
Bearing stainless steel (AISI 420C) and PTFE fabric.