Units | Price/unit after discount | Applied Discount |
1 | £ 229.23 | 0% |
10 | £ 206.31 | 10% |
20 | £ 194.85 | 15% |
50 | £ 183.38 | 20% |
100 | £ 160.46 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 229.23 | 0% |
10 | £ 206.31 | 10% |
20 | £ 194.85 | 15% |
50 | £ 183.38 | 20% |
100 | £ 160.46 | 30% |
Rod end housing - stainless forged steel (AISI 304), case hardened bearing race
Inner ring - ball bearing stainless steel (AISI 304), hardened, polished.
Lubrication - aluminium-complex-soap-grease, temp range -45°C to +120°C.
Lubrication nipple - DIN 3405 D1/A (until size 10) DIN 71412 H1 (from size 12).
Low maintenance, sizes according to DIN ISO 12240-4 series K, for tolerances see technical pages.
Standard thread is right hand thread.
*Denotes fine pitch thread.