Price & Availability | CAD | Order No. | Thread hand | d1 | l1 | d2 | d3 | d4 | d5 | d6 | l2 | l3 | l4 | Weight g |
w1 | w2 | A/F | a ° |
Calc. factor Y | Dyn. load C max. kN |
Calc. factor Y0 | Speed max. rpm |
Static load C0 max. kN |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3564.R006 | Right | 6 | 30 | M6 | 9.0 | 20 | 10.0 | 13 | 12 | 10 | 5.0 | 24 | 9 | 6.75 | 11 | 8.0 | 2.09 | 1.9 | 2.19 | 1350 | 0.5 | ||||||||||||||||||||||||||||||||||||||
£ 159.48 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3564.R008 | Right | 8 | 36 | M8 | 10.5 | 24 | 12.5 | 16 | 16 | 12 | 5.0 | 44 | 12 | 9.00 | 14 | 8.5 | 1.80 | 2.8 | 1.89 | 1300 | 0.7 | ||||||||||||||||||||||||||||||||||||||
£ 179.14 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3564.R010 | Right | 10 | 43 | M10 | 12.0 | 28 | 15.0 | 19 | 20 | 15 | 6.5 | 72 | 14 | 10.50 | 17 | 8.0 | 1.90 | 3.1 | 1.81 | 1225 | 1.0 | ||||||||||||||||||||||||||||||||||||||
£ 196.11 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3564.R012 | Right | 12 | 50 | M12 | 14.5 | 32 | 17.5 | 22 | 22 | 16 | 6.5 | 107 | 16 | 12.00 | 19 | 7.5 | 1.74 | 3.5 | 1.82 | 1125 | 1.3 | ||||||||||||||||||||||||||||||||||||||
£ 229.23 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3564.R016 | Right | 16 | 64 | M16 | 19.0 | 42 | 22.0 | 27 | 28 | 22 | 8.0 | 224 | 21 | 15.00 | 22 | 8.0 | 2.24 | 4.3 | 2.35 | 975 | 1.6 | ||||||||||||||||||||||||||||||||||||||
£ 275.80 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3564.R020 | Right | 20 | 77 | M20X1,5* | 24.5 | 50 | 27.5 | 34 | 33 | 26 | 10.0 | 367 | 25 | 18.00 | 30 | 7.0 | 2.46 | 5.4 | 2.58 | 825 | 2.3 | ||||||||||||||||||||||||||||||||||||||
£ 361.70 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3564.L006 | Left | 6 | 30 | M6 | 9.0 | 20 | 10.0 | 13 | 12 | 10 | 5.0 | 24 | 9 | 6.75 | 11 | 8.0 | 2.09 | 1.9 | 2.19 | 13550 | 0.5 | ||||||||||||||||||||||||||||||||||||||
£ 159.48 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3564.L008 | Left | 8 | 36 | M8 | 10.5 | 24 | 12.5 | 16 | 16 | 12 | 5.0 | 44 | 12 | 9.00 | 14 | 8.5 | 1.80 | 2.8 | 1.89 | 1300 | 0.7 | ||||||||||||||||||||||||||||||||||||||
£ 179.14 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3564.L010 | Left | 10 | 43 | M10 | 12.0 | 28 | 15.0 | 19 | 20 | 15 | 6.5 | 72 | 14 | 10.50 | 17 | 8.0 | 1.90 | 3.1 | 1.81 | 1225 | 1.0 | ||||||||||||||||||||||||||||||||||||||
£ 196.11 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3564.L012 | Left | 12 | 50 | M12 | 14.5 | 32 | 17.5 | 22 | 22 | 16 | 6.5 | 107 | 16 | 12.00 | 19 | 7.5 | 1.74 | 3.5 | 1.82 | 1125 | 1.3 | ||||||||||||||||||||||||||||||||||||||
£ 229.23 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3564.L016 | Left | 16 | 64 | M16 | 19.0 | 42 | 22.0 | 27 | 28 | 22 | 8.0 | 224 | 21 | 15.00 | 22 | 8.0 | 2.24 | 4.3 | 2.35 | 975 | 1.6 | ||||||||||||||||||||||||||||||||||||||
£ 275.80 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3564.L020 | Left | 20 | 77 | M20X1,5* | 24.5 | 50 | 27.5 | 34 | 33 | 26 | 10.0 | 367 | 25 | 18.00 | 30 | 7.0 | 2.46 | 5.4 | 2.58 | 825 | 2.3 | ||||||||||||||||||||||||||||||||||||||
£ 361.70 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Thread hand | d1 | l1 | d2 | d3 | d4 | d5 | d6 | l2 | l3 | l4 | Weight g |
w1 | w2 | A/F | a ° |
Calc. factor Y | Dyn. load C max. kN |
Calc. factor Y0 | Speed max. rpm |
Static load C0 max. kN |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3564.R006 | Right | 6 | 30 | M6 | 9.0 | 20 | 10.0 | 13 | 12 | 10 | 5.0 | 24 | 9 | 6.75 | 11 | 8.0 | 2.09 | 1.9 | 2.19 | 1350 | 0.5 |
R3564.R008 | Right | 8 | 36 | M8 | 10.5 | 24 | 12.5 | 16 | 16 | 12 | 5.0 | 44 | 12 | 9.00 | 14 | 8.5 | 1.80 | 2.8 | 1.89 | 1300 | 0.7 |
R3564.R010 | Right | 10 | 43 | M10 | 12.0 | 28 | 15.0 | 19 | 20 | 15 | 6.5 | 72 | 14 | 10.50 | 17 | 8.0 | 1.90 | 3.1 | 1.81 | 1225 | 1.0 |
R3564.R012 | Right | 12 | 50 | M12 | 14.5 | 32 | 17.5 | 22 | 22 | 16 | 6.5 | 107 | 16 | 12.00 | 19 | 7.5 | 1.74 | 3.5 | 1.82 | 1125 | 1.3 |
R3564.R016 | Right | 16 | 64 | M16 | 19.0 | 42 | 22.0 | 27 | 28 | 22 | 8.0 | 224 | 21 | 15.00 | 22 | 8.0 | 2.24 | 4.3 | 2.35 | 975 | 1.6 |
R3564.R020 | Right | 20 | 77 | M20X1,5* | 24.5 | 50 | 27.5 | 34 | 33 | 26 | 10.0 | 367 | 25 | 18.00 | 30 | 7.0 | 2.46 | 5.4 | 2.58 | 825 | 2.3 |
R3564.L006 | Left | 6 | 30 | M6 | 9.0 | 20 | 10.0 | 13 | 12 | 10 | 5.0 | 24 | 9 | 6.75 | 11 | 8.0 | 2.09 | 1.9 | 2.19 | 13550 | 0.5 |
R3564.L008 | Left | 8 | 36 | M8 | 10.5 | 24 | 12.5 | 16 | 16 | 12 | 5.0 | 44 | 12 | 9.00 | 14 | 8.5 | 1.80 | 2.8 | 1.89 | 1300 | 0.7 |
R3564.L010 | Left | 10 | 43 | M10 | 12.0 | 28 | 15.0 | 19 | 20 | 15 | 6.5 | 72 | 14 | 10.50 | 17 | 8.0 | 1.90 | 3.1 | 1.81 | 1225 | 1.0 |
R3564.L012 | Left | 12 | 50 | M12 | 14.5 | 32 | 17.5 | 22 | 22 | 16 | 6.5 | 107 | 16 | 12.00 | 19 | 7.5 | 1.74 | 3.5 | 1.82 | 1125 | 1.3 |
R3564.L016 | Left | 16 | 64 | M16 | 19.0 | 42 | 22.0 | 27 | 28 | 22 | 8.0 | 224 | 21 | 15.00 | 22 | 8.0 | 2.24 | 4.3 | 2.35 | 975 | 1.6 |
R3564.L020 | Left | 20 | 77 | M20X1,5* | 24.5 | 50 | 27.5 | 34 | 33 | 26 | 10.0 | 367 | 25 | 18.00 | 30 | 7.0 | 2.46 | 5.4 | 2.58 | 825 | 2.3 |
Rod end housing - stainless forged steel (AISI 304), case hardened bearing race
Inner ring - ball bearing stainless steel (AISI 304), hardened, polished.
Lubrication - aluminium-complex-soap-grease, temp range -45°C to +120°C.
Lubrication nipple - DIN 3405 D1/A (until size 10) DIN 71412 H1 (from size 12).
Low maintenance, sizes according to DIN ISO 12240-4 series K, for tolerances see technical pages.
Standard thread is right hand thread.
*Denotes fine pitch thread.