Price & Availability | CAD | Order No. | Thread hand | d1 | l1 | d2 | d3 | d4 | d5 | d6 | l2 | Weight g |
l3 | l4 | w1 | w2 | A/F | a ° |
Dyn. load C max. kN |
Speed max. rpm |
Static load C0 max. kN |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3562.R012 | Right | 12 | 50.0 | M12 | 14.5 | 32 | 17.5 | 22 | 22.0 | 109 | 16 | 6.5 | 16 | 12 | 19 | 7.5 | 10.3 | 1125 | 6.6 | ||||||||||||||||||||||||||||||||||||||
£ 122.01 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3562.R016 | Right | 16 | 64.0 | M16 | 19.0 | 42 | 22.0 | 27 | 28.0 | 220 | 22 | 8.0 | 21 | 15 | 22 | 7.0 | 13.3 | 975 | 8.9 | ||||||||||||||||||||||||||||||||||||||
£ 168.37 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3562.R020 | Right | 20 | 77.0 | M20x1,5* | 24.5 | 50 | 27.5 | 34 | 33.0 | 361 | 26 | 10.0 | 25 | 18 | 30 | 7.0 | 17.0 | 825 | 11.7 | ||||||||||||||||||||||||||||||||||||||
£ 211.39 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3562.R025 | Right | 25 | 94.0 | M24x2* | 29.5 | 64 | 30.0 | 35 | 42.0 | 565 | 32 | 10.0 | 31 | 22 | 30 | 5.0 | 24.9 | 600 | 18.5 | ||||||||||||||||||||||||||||||||||||||
£ 276.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3562.R030 | Right | 30 | 110.0 | M30x2* | 34.5 | 70 | 40.0 | 50 | 51.0 | 1000 | 35 | 15.0 | 37 | 25 | 41 | 7.5 | 32.5 | 450 | 24.9 | ||||||||||||||||||||||||||||||||||||||
£ 342.51 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3562.L012 | Left | 12 | 50.0 | M12 | 14.5 | 32 | 17.5 | 22 | 22.0 | 109 | 16 | 6.5 | 16 | 12 | 19 | 7.5 | 10.3 | 1125 | 6.6 | ||||||||||||||||||||||||||||||||||||||
£ 122.01 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3562.L016 | Left | 16 | 64.0 | M16 | 19.0 | 42 | 22.0 | 27 | 28.0 | 220 | 22 | 8.0 | 21 | 15 | 22 | 7.0 | 13.3 | 975 | 8.9 | ||||||||||||||||||||||||||||||||||||||
£ 168.37 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3562.L020 | Left | 20 | 77.0 | M20x1,5* | 24.5 | 50 | 27.5 | 34 | 33.0 | 361 | 26 | 10.0 | 25 | 18 | 30 | 7.0 | 17.0 | 825 | 11.7 | ||||||||||||||||||||||||||||||||||||||
£ 211.39 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3562.L025 | Left | 25 | 94.0 | M24x2* | 29.5 | 64 | 30.0 | 35 | 42.0 | 565 | 32 | 10.0 | 31 | 22 | 30 | 5.0 | 24.9 | 600 | 18.5 | ||||||||||||||||||||||||||||||||||||||
£ 276.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3562.L030 | Left | 30 | 110.0 | M30x2* | 34.5 | 70 | 40.0 | 50 | 51.0 | 1000 | 35 | 15.0 | 37 | 25 | 41 | 7.5 | 32.5 | 450 | 24.9 | ||||||||||||||||||||||||||||||||||||||
£ 342.51 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Thread hand | d1 | l1 | d2 | d3 | d4 | d5 | d6 | l2 | Weight g |
l3 | l4 | w1 | w2 | A/F | a ° |
Dyn. load C max. kN |
Speed max. rpm |
Static load C0 max. kN |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3562.R012 | Right | 12 | 50.0 | M12 | 14.5 | 32 | 17.5 | 22 | 22.0 | 109 | 16 | 6.5 | 16 | 12 | 19 | 7.5 | 10.3 | 1125 | 6.6 |
R3562.R016 | Right | 16 | 64.0 | M16 | 19.0 | 42 | 22.0 | 27 | 28.0 | 220 | 22 | 8.0 | 21 | 15 | 22 | 7.0 | 13.3 | 975 | 8.9 |
R3562.R020 | Right | 20 | 77.0 | M20x1,5* | 24.5 | 50 | 27.5 | 34 | 33.0 | 361 | 26 | 10.0 | 25 | 18 | 30 | 7.0 | 17.0 | 825 | 11.7 |
R3562.R025 | Right | 25 | 94.0 | M24x2* | 29.5 | 64 | 30.0 | 35 | 42.0 | 565 | 32 | 10.0 | 31 | 22 | 30 | 5.0 | 24.9 | 600 | 18.5 |
R3562.R030 | Right | 30 | 110.0 | M30x2* | 34.5 | 70 | 40.0 | 50 | 51.0 | 1000 | 35 | 15.0 | 37 | 25 | 41 | 7.5 | 32.5 | 450 | 24.9 |
R3562.L012 | Left | 12 | 50.0 | M12 | 14.5 | 32 | 17.5 | 22 | 22.0 | 109 | 16 | 6.5 | 16 | 12 | 19 | 7.5 | 10.3 | 1125 | 6.6 |
R3562.L016 | Left | 16 | 64.0 | M16 | 19.0 | 42 | 22.0 | 27 | 28.0 | 220 | 22 | 8.0 | 21 | 15 | 22 | 7.0 | 13.3 | 975 | 8.9 |
R3562.L020 | Left | 20 | 77.0 | M20x1,5* | 24.5 | 50 | 27.5 | 34 | 33.0 | 361 | 26 | 10.0 | 25 | 18 | 30 | 7.0 | 17.0 | 825 | 11.7 |
R3562.L025 | Left | 25 | 94.0 | M24x2* | 29.5 | 64 | 30.0 | 35 | 42.0 | 565 | 32 | 10.0 | 31 | 22 | 30 | 5.0 | 24.9 | 600 | 18.5 |
R3562.L030 | Left | 30 | 110.0 | M30x2* | 34.5 | 70 | 40.0 | 50 | 51.0 | 1000 | 35 | 15.0 | 37 | 25 | 41 | 7.5 | 32.5 | 450 | 24.9 |
Rod end housing - forged steel, tempered, case hardened bearing race, ground and lapped, surface galvanized.
Inner ring - ball bearing steel, hardened, superfine ground.
Lubrication - calcium-complex-soap-grease, temp. range -20°C to +120°C, lubrication nipple - DIN 71412 HZ.
Low maintenance. Sizes according to DIN ISO 12240-4, series K, for tolerances see technical pages.
Standard thread is right hand thread.
*Denotes fine pitch thread.