Cam follower
Price & Availability | Order No. | Ø R | w | Ø d | h | e | Screw |
---|---|---|---|---|---|---|---|
R4032.008 | 8.00 | 8.00 | 6.0 | 2.7 | 4 | M3x0,5 | |
£ 16.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||
R4032.009 | 9.00 | 9.00 | 8.0 | 4.0 | 5 | M4x0,7 | |
£ 17.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||
R4032.010 | 10.00 | 9.00 | 8.5 | 5.0 | 6 | M5x0,8 | |
R4032.012 | 12.00 | 10.00 | 10.5 | 5.7 | 11 | M6x1,0 | |
£ 17.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||
R4032.014 | 14.00 | 10.00 | 12.5 | 6.7 | 12 | M8x1,25 | |
£ 20.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||
R4032.016 | 16.00 | 12.00 | 14.5 | 7.7 | 16 | M10x1,50 |
Roller cup - case hardened steel.
Needle bearings - hardened steel.
Bearing cage - low carbon steel.
Screw - stainless steel (DIN 1,4005).
High load, low profile, low friction.