Shock Absorber
Rubber
Price & Availability | Order No. | Stroke | Energy capacity ft·lb |
Spring force extended lb |
Spring force retracted lb |
Push rod reset time with valve fully open m/s |
Push rod reset time with valve fully closed m/s |
Friction coefficient | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L4626.1750 | 2,3" | 0-7 | 0.25 | 0.5 | 161 | 430 | 0.2 | |||||||||||||||||||||||||||||||||||||
£ 283.56 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Shock resistant rubber case.
Urethane push rod.
Pyrex glass cylinder.
Max operating temperature: -55°c to +150°c.
(Please advise if operating at temperatures over +70°c).
Piston friction force without side load = less than 8 gram.
Level of shock absorption adjustable by hand.