Shock Absorber
Rubber
Price & Availability | Order No. | Stroke | Energy capacity ft·lb |
Spring force extended lb |
Spring force retracted lb |
Push rod reset time with valve fully open m/s |
Push rod reset time with valve fully closed m/s |
Friction coefficient |
---|---|---|---|---|---|---|---|---|
L4624.1281 | 2,3" | 0-3 | 0.25 | 0.5 | 70 | 150 | 0.2 |
Shock resistant rubber case.
Urethane push rod.
Pyrex glass cylinder.
Max operating temperature: -55°c to +150°c.
(Please advise if operating at temperatures over +70°c).
Piston friction force without side load = less than 4 grams.
Level of shock absorption adjustable by hand.