Price & Availability | Order No. | Stroke | Energy capacity ft·lb |
Spring force extended lb |
Spring force retracted lb |
Push rod reset time with valve fully open m/s |
Push rod reset time with valve fully closed m/s |
Friction coefficient | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L4622.945 | 1.3 | 0-0,75 | 0.13 | 0.27 | 60 | 90 | 0.2 | |||||||||||||||||||||||||||||||||||||
£ 162.96 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Shock resistant rubber case.
Urethane push rod.
Pyrex glass cylinder.
Max operating temperature: -55°c to +150°c.
(Please advise if operating at temperatures over +70°c).
Piston friction force without side load = less than 1 gram.
Mounting data:
Mounting hole:
Rectangular: 0.312" x 0.375" (8mm x 10mm)
Round: 0.375" (10mm)
Suggested mounting bracket thickness: 0.060" - 0.125" (1.52 - 3.18mm)
Mounting nut torque:
Head: 4-8 in-lb (0.45 to 0.90 Nm)
Level of shock absorption adjustable by hand.