Price & Availability | Order No. | Stroke | Rod end linkage | Piston type | Bore dia. | Leak at 50 psi SL/min max. |
Leak at 100 psi SL/min max. |
Body length | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L4594.A0500 | 0,5" | 1/8 Ball | Stainless | 0,627" | - | - | 1,255" | |||||||||||||||||||||||||||||||||||||
£ 142.41 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4594.A1000 | 1,0" | 1/8 Ball | Stainless | 0,627" | - | - | 1,755" | |||||||||||||||||||||||||||||||||||||
L4594.A1500 | 1,5" | 1/8 Ball | Stainless | 0,627" | - | - | 2,255" | |||||||||||||||||||||||||||||||||||||
L4594.A2000 | 2,0" | 1/8 Ball | Stainless | 0,627" | - | - | 2,755" | |||||||||||||||||||||||||||||||||||||
L4594.A3000 | 3,0" | 1/8 Ball | Stainless | 0,627" | - | - | 3,755" | |||||||||||||||||||||||||||||||||||||
£ 184.09 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4594.A4000 | 4,0" | 1/8 Ball | Stainless | 0,627" | - | - | 4,755" | |||||||||||||||||||||||||||||||||||||
L4594.A5000 | 5,0" | 1/8 Ball | Stainless | 0,627" | - | - | 5,755" | |||||||||||||||||||||||||||||||||||||
L4594.A6000 | 6,0" | 1/8 Ball | Stainless | 0,627" | - | - | 6,755" | |||||||||||||||||||||||||||||||||||||
L4594.B0500 | 0,5" | Loop | Stainless | 0,627" | - | - | 1,255" | |||||||||||||||||||||||||||||||||||||
£ 142.41 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4594.B1000 | 1,0" | Loop | Stainless | 0,627" | - | - | 1,755" | |||||||||||||||||||||||||||||||||||||
L4594.B1500 | 1,5" | Loop | Stainless | 0,627" | - | - | 2,255" | |||||||||||||||||||||||||||||||||||||
L4594.B2000 | 2,0" | Loop | Stainless | 0,627" | - | - | 2,755" | |||||||||||||||||||||||||||||||||||||
£ 156.31 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4594.B3000 | 3,0" | Loop | Stainless | 0,627" | - | - | 3,755" | |||||||||||||||||||||||||||||||||||||
L4594.B4000 | 4,0" | Loop | Stainless | 0,627" | - | - | 4,755" | |||||||||||||||||||||||||||||||||||||
L4594.B5000 | 5,0" | Loop | Stainless | 0,627" | - | - | 5,755" | |||||||||||||||||||||||||||||||||||||
£ 239.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4594.B6000 | 6,0" | Loop | Stainless | 0,627" | - | - | 6,755" | |||||||||||||||||||||||||||||||||||||
L4594.E0500 | 0,5" | 1/4 Ball | Aluminium | 0,627" | 0.74 | 2.78 | 1,300" | |||||||||||||||||||||||||||||||||||||
£ 162.50 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4594.E1000 | 1,0" | 1/4 Ball | Aluminium | 0,627" | 0.74 | 2.78 | 1,800" | |||||||||||||||||||||||||||||||||||||
L4594.E1500 | 1,5" | 1/4 Ball | Aluminium | 0,627" | 0.74 | 2.78 | 2,300" | |||||||||||||||||||||||||||||||||||||
£ 162.50 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4594.E2000 | 2,0" | 1/4 Ball | Aluminium | 0,627" | 0.74 | 2.78 | 2,800" | |||||||||||||||||||||||||||||||||||||
L4594.E3000 | 3,0" | 1/4 Ball | Aluminium | 0,627" | 0.74 | 2.78 | 3,800" | |||||||||||||||||||||||||||||||||||||
£ 204.21 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4594.E4000 | 4,0" | 1/4 Ball | Aluminium | 0,627" | 0.74 | 2.78 | 4,800" | |||||||||||||||||||||||||||||||||||||
L4594.E5000 | 5,0" | 1/4 Ball | Aluminium | 0,627" | 0.74 | 2.78 | 5,800" | |||||||||||||||||||||||||||||||||||||
£ 259.79 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4594.E6000 | 6,0" | 1/4 Ball | Aluminium | 0,627" | 0.74 | 2.78 | 6,800" |
Graphite carbon piston.
Annealed borosilicate glass cylinder.
Precision fire-polished bore.
Stainless steel piston rod (AISI 304) or Aluminium 2024-T4.
Shock resistant rubber case.
Piston area = 0.309 in² (199.20mm²)
Pressure range = full vacuum - 100 psi (0.69 MPa)
Force factor:
Piston area x pressure = output force.
Max force = 137.45N (at 0.69 MPa)
Minimum pressure differential required for actuation = 0.05 psi (345 Pa)
Friction coefficient = 0.2
Force without side load typically 0.5% - 1.5% of load.
Operating temperature range: -55°c to 150°c.
If operating at temperatures about +70°c, please advise when placing order.
Mounting data:
Mounting hole:
Rectangular: 0.312" x 0.375" (8mm x 10mm)
Round: 0.375" (10mm)
Suggested mounting bracket thickness = 0.060" - 0.125" (1.52mm - 3.18mm).
Mounting nut torque:
Head = 4-8 in-lb (0.45-0.90Nm).
Rod end = 2-5 in-lb (0.23-0.56 Nm).
Fitting = 12 in-lb max.
*Full stroke is obtained with customer held mounting tolerance of ±0.015" (0.038mm).
Stainless steel piston rod not for use above 35 psi.