Price & Availability | Order No. | Stroke | Rod end linkage | Bore dia. | Leak at 65psi SL/min max. |
Leak at 125 psi SL/min max. |
Body length | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L4590.A0500 | 0,5" | Pin | 0,22" | 0.19 | 0.57 | 0,916" | |||||||||||||||||||||||||||||||||||||
L4590.A1000 | 1,0" | Pin | 0,22" | 0.19 | 0.57 | 1,416" | |||||||||||||||||||||||||||||||||||||
L4590.A1500 | 1,5" | Pin | 0,22" | 0.19 | 0.57 | 1,916" | |||||||||||||||||||||||||||||||||||||
L4590.A2000 | 2,0" | Pin | 0,22" | 0.19 | 0.57 | 2,416" | |||||||||||||||||||||||||||||||||||||
L4590.B0500 | 0,5" | Loop | 0,22" | 0.19 | 0.57 | 0,916" | |||||||||||||||||||||||||||||||||||||
L4590.B1000 | 1,0" | Loop | 0,22" | 0.19 | 0.57 | 1,416" | |||||||||||||||||||||||||||||||||||||
£ 130.14 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
L4590.B1500 | 1,5" | Loop | 0,22" | 0.19 | 0.57 | 1,916" | |||||||||||||||||||||||||||||||||||||
L4590.B2000 | 2,0" | Loop | 0,22" | 0.19 | 0.57 | 2,416" |
Graphite carbon piston.
Annealed borosilicate glass cylinder.
Precision fire-polished bore.
Stainless steel piston rod (AISI 304).
Shock resistant rubber case.
Piston area = 0.038 in² (24.54mm²)
Pressure range = full vacuum - 125 psi (0.86 MPa)
Force factor:
Piston area x pressure = output force.
Max force = 21.13N (at 0.86 MPa)
Minimum pressure differential required for actuation = 0.05 psi (345 Pa)
Friction coefficient = 0.2
Force without side load typically 0.5% - 1.5% of load.
Operating temperature range: -55°c to 150°c.
If operating at temperatures about +70°c, please advise when placing order.
Mounting data:
Suggested mounting bracket thickness = 0.050" - 0.100" (1.27mm - 2.54mm).
Mounting nut torque:
Head = 2-4 in-lb (0.23-0.45 Nm).
Rod end = 1-3 in-lb (0.11-0.34 Nm).
*Full stroke is obtained with customer held mounting tolerance of ±0.015" (0.038mm).
Please see technical pages for information on end linkages.