Price & Availability | Order No. | Stroke | Rod end linkage | Bore dia. | Leak at 50 psi SL/min max. |
Leak at 100 psi SL/min max. |
Body length |
---|---|---|---|---|---|---|---|
L4598.0500 | 0,5" | 1/4" Ball | 1,281" | 2.12 | 9.6 | 1,725" | |
L4598.1000 | 1,0" | 1/4" Ball | 1,281" | 2.12 | 9.6 | 2,225" | |
L4598.2000 | 2,0" | 1/4" Ball | 1,281" | 2.12 | 9.6 | 3,225" | |
L4598.3000 | 3,0" | 1/4" Ball | 1,281" | 2.12 | 9.6 | 4,225" | |
L4598.4000 | 4,0" | 1/4" Ball | 1,281" | 2.12 | 9.6 | 5,225" | |
L4598.5000 | 5,0" | 1/4" Ball | 1,281" | 2.12 | 9.6 | 6,225" | |
L4598.6000 | 6,0" | 1/4" Ball | 1,281" | 2.12 | 9.6 | 7,225" |
Graphite carbon piston.
Annealed borosilicate glass cylinder.
Precision fire-polished bore.
Stainless steel piston rod (AISI 304).
Shock resistant rubber case.
Piston area = 1.288 in² (830.97mm²)
Pressure range = full vacuum - 100 psi (0.69 MPa)
Force factor:
Piston area x pressure = output force.
Max force = 573.37N (at 0.69 MPa)
Minimum pressure differential required for actuation = 0.05 psi (345 Pa)
Friction coefficient = 0.2
Force without side load typically 0.5% - 1.5% of load.
Operating temperature range: -55°c to 150°c.
If operating at temperatures about +70°c, please advise when placing order.
Mounting data:
Mounting hole:
Round: 0.625" (16mm).
Suggested mounting bracket thickness = 0.250" max (6.35mm).
Mounting nut torque:
Head = 40-60 in-lb (4.5-6.8 Nm).
Rod end = 5-15 in-lb (0.56-1.70 Nm).
*Full stroke is obtained with customer held mounting tolerance of ±0.015" (0.038mm).