Air cylinder Mounts
Steel
Price & Availability | Order No. | Cylinder dia. | d1 | d2 | d3 | d4 | d5 | d6 | R | l1 | l2 | l3 | w1 | w2 | h1 | h2 | h3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L4810.032 | 32 | 30 | 10 | 58 | 7 | 11 | 46 | 10 | 4 | 45 | 26 | 45 | 32.5 | 22 | 8 | 3 | |
L4810.040 | 40 | 35 | 12 | 71 | 7 | 11 | 56 | 13 | 5 | 52 | 28 | 54 | 39.6 | 25 | 9 | 4 | |
L4810.050 | 50 | 40 | 12 | 85 | 9 | 15 | 68 | 16 | 5 | 60 | 32 | 65 | 48.0 | 27 | 11 | 5 | |
L4810.063 | 63 | 42 | 16 | 105 | 9 | 15 | 84 | 18 | 6 | 70 | 40 | 80 | 59.4 | 35 | 12 | 5 | |
L4810.080 | 80 | 48 | 16 | 125 | 11 | 18 | 100 | 18 | 6 | 90 | 50 | 96 | 70.7 | 38 | 14 | 6 | |
£ 16.90 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us. | |||||||||||||||||
L4810.100 | 100 | 56 | 20 | 166 | 11 | 18 | 132 | 23 | 7 | 110 | 60 | 126 | 93.4 | 43 | 15 | 7 | |
L4810.125 | 125 | 63 | 25 | 190 | 13 | 20 | 150 | 30 | 10 | 130 | 70 | 140 | 106.0 | 55 | 20 | 8 | |
L4810.160 | 160 | 80 | 30 | 252 | 17 | 26 | 190 | 32 | 10 | 170 | 90 | 180 | 134.4 | 60 | 22 | 8 |
Steel (DIN 1040).
CETOP Series