Air cylinder Mounts
Steel
Price & Availability | Order No. | Cylinder dia. | d1 | d2 | d3 | r1 | l1 | l2 | w1 | h1 | h2 | h3 | h4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L4808.032 | 32 | 10 | 30 | 7 | 10 | 45 | 26 | 32.5 | 22 | 11 | 4.5 | 7.0 | |
L4808.040 | 40 | 12 | 35 | 7 | 12 | 52 | 28 | 38.0 | 25 | 16 | 4.5 | 6.0 | |
L4808.050 | 50 | 12 | 40 | 9 | 13 | 64 | 32 | 46.5 | 27 | 16 | 4.5 | 8.0 | |
L4808.063 | 63 | 16/18 | 45 | 9 | 16 | 78 | 40 | 56.5 | 32 | 20 | 6.5 | 6.5 | |
L4808.080 | 80 | 16 | 45 | 11 | 16 | 96 | 50 | 72.0 | 36 | 22 | 6.5 | 10.0 | |
L4808.100 | 100 | 20 | 55 | 11 | 20 | 115 | 60 | 89.0 | 41 | 27 | 8.0 | 10.0 | |
L4808.125 | 125 | 25 | 60 | 13 | 25 | 136 | 70 | 110.0 | 55 | 30 | 11.0 | 13.0 |
Steel (DIN 1040).
ISO series