Units | Price/unit after discount | Applied Discount |
1 | £ 188.13 | 0% |
5 | £ 169.32 | 10% |
20 | £ 150.50 | 20% |
40 | £ 131.69 | 30% |
100 | £ 112.88 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 188.13 | 0% |
5 | £ 169.32 | 10% |
20 | £ 150.50 | 20% |
40 | £ 131.69 | 30% |
100 | £ 112.88 | 40% |
Graphite carbon piston.
Annealed borosilicate glass cylinder.
Precision fire-polished bore.
Stainless steel piston rod (AISI 304) or Aluminium 2024-T4
Damping coefficient = 0-1,75 N/(mm/s).
Friction coefficient = 0.2.
Force without side load: <1g.
Operating temperature range: -55°c1g.
Operating temperature range: -55° to 150°c.
*If operating temperature is above +70°c, please advise at time of ordering.
Mounting data:
Mounting hole:
Rectangular = 0.312 x 0.375 (8mm x 10mm)
Round = 0.375" (10mm)
Suggested mounting bracket thickness = 0.06 - 0.093 (1.52mm - 2.36mm)
Mounting nut torque:
Head = 4-8 in-lb (0.45 - 0.90 Nm)
Rod end = 2-5 in-lb (0.23-0.56 Nm)
Full stroke is obtained with customer held mounting tolerance of ±0.015" (0.38mm).
1/4" ball joint linkage option only available with aluminium rod.
Level of damping is adjustable by hand. If you know the level of damping required we can pre-set this in the factory.