Price & Availability | Order No. | Stroke | Damping direction | Rod end linkage | Bore dia. | Pull damping force max. N |
Push damping force max. N |
Body length | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L4580.0500-TW | 0,5" | Two-way | 1/4" Ball | 1,750" | 133.45 | 106.76 | 1,852" | |||||||||||||||||||||||||||||||||||||
£ 293.20 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4580.1000-TW | 1,0" | Two-way | 1/4" Ball | 1,750" | 133.45 | 106.76 | 2,352" | |||||||||||||||||||||||||||||||||||||
L4580.2000-TW | 2,0" | Two-way | 1/4" Ball | 1,750" | 133.45 | 106.76 | 3,352" | |||||||||||||||||||||||||||||||||||||
L4580.3000-TW | 3,0" | Two-way | 1/4" Ball | 1,750" | 133.45 | 106.76 | 4,352" | |||||||||||||||||||||||||||||||||||||
L4580.0500-PL | 0,5" | Pull | 1/4" Ball | 1,750" | 133.45 | 106.76 | 1,852" | |||||||||||||||||||||||||||||||||||||
L4580.1000-PL | 1,0" | Pull | 1/4" Ball | 1,750" | 133.45 | 106.76 | 2,352" | |||||||||||||||||||||||||||||||||||||
L4580.2000-PL | 2,0" | Pull | 1/4" Ball | 1,750" | 133.45 | 106.76 | 3,352" | |||||||||||||||||||||||||||||||||||||
L4580.3000-PL | 3,0" | Pull | 1/4" Ball | 1,750" | 133.45 | 106.76 | 4,352" | |||||||||||||||||||||||||||||||||||||
L4580.0500-PS | 0,5" | Push | 1/4" Ball | 1,750" | 133.45 | 106.76 | 1,987" | |||||||||||||||||||||||||||||||||||||
L4580.1000-PS | 1,0" | Push | 1/4" Ball | 1,750" | 133.45 | 106.76 | 2,487" | |||||||||||||||||||||||||||||||||||||
L4580.2000-PS | 2,0" | Push | 1/4" Ball | 1,750" | 133.45 | 106.76 | 3,487" | |||||||||||||||||||||||||||||||||||||
L4580.3000-PS | 3,0" | Push | 1/4" Ball | 1,750" | 133.45 | 106.76 | 4,487" |
Graphite carbon piston.
Annealed borosilicate glass cylinder.
Precision fire-polished bore.
Stainless steel piston rod (AISI 304).
Damping coefficient = 0-7,0 N/(mm/s).
Friction coefficient = 0.2.
Force without side load: <8g.
Operating temperature range: -55°c8g.
Operating temperature range: -55° to 125°c.
*If operating temperature is above +70°c, please advise at time of ordering.
Mounting data:
Mounting nut torque:
Rod end = 5-15 in-lb (0.56-1.7 Nm)
Full stroke is obtained with customer held mounting tolerance of ±0.015" (0.38mm).
Level of damping is adjustable by hand. If you know the level of damping required we can pre-set this in the factory.