Cylinder / Piston Set
Graphite
Price & Availability | CAD | Order No. | Stroke | Bore dia. | Outside dia. | Cylinder length | Piston length | Piston area inÂČ |
Friction W/O sideload g |
Cylinder weight g |
Piston weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L4638.0500 | 0,5" | 1.281 | 1.456 | 1,350" | 0.750 | 1.289 | < 1 | 13.82 | 17.75 | ||||||||||||||||||||||||||||||||||||||
L4638.1000 | 1,0" | 1.281 | 1.456 | 1,850" | 0.750 | 1.289 | < 1 | 13.82 | 17.75 | ||||||||||||||||||||||||||||||||||||||
£ 104.07 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L4638.2000 | 2,0" | 1.281 | 1.456 | 2,850" | 0.750 | 1.289 | < 1 | 13.82 | 17.75 | ||||||||||||||||||||||||||||||||||||||
£ 104.07 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L4638.3000 | 3,0" | 1.281 | 1.456 | 3,850" | 0.750 | 1.289 | < 1 | 13.82 | 17.75 | ||||||||||||||||||||||||||||||||||||||
£ 138.40 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L4638.4000 | 4,0" | 1.281 | 1.456 | 4,850" | 0.750 | 1.289 | < 1 | 13.82 | 17.75 | ||||||||||||||||||||||||||||||||||||||
£ 172.72 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L4638.5000 | 5,0" | 1.281 | 1.456 | 5,850" | 0.750 | 1.289 | < 1 | 13.82 | 17.75 | ||||||||||||||||||||||||||||||||||||||
£ 207.05 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L4638.6000 | 6,0" | 1.281 | 1.456 | 6,850" | 0.750 | 1.289 | < 1 | 13.82 | 17.75 | ||||||||||||||||||||||||||||||||||||||
£ 241.42 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L4638.7000 | 7,0" | 1.281 | 1.456 | 7,850" | 0.750 | 1.289 | < 1 | 13.82 | 17.75 | ||||||||||||||||||||||||||||||||||||||
L4638.8000 | 8,0" | 1.281 | 1.456 | 8,850" | 0.750 | 1.289 | < 1 | 13.82 | 17.75 |
Piston: Carbon graphite
Cylinder: Glass
Max operating temp = 260ÂșC
Specials available on request.