Cylinder / Piston Set
Graphite
Price & Availability | CAD | Order No. | Stroke | Bore dia. | Outside dia. | Cylinder length | Piston length | Piston area inÂČ |
Friction W/O sideload g |
Cylinder weight g |
Piston weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L4630.0500 | 0,5" | 0.220 | 0.311 | 0,825" | 0.225 | 0.038 | < 1 | 1.39 | 0.20 | ||||||||||||||||||||||||||||||||||||||
£ 38.59 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L4630.1000 | 1,0" | 0.220 | 0.311 | 1,325" | 0.225 | 0.038 | < 1 | 1.39 | 0.20 | ||||||||||||||||||||||||||||||||||||||
£ 38.59 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L4630.2000 | 2,0" | 0.220 | 0.311 | 2,325" | 0.225 | 0.038 | < 1 | 1.39 | 0.20 | ||||||||||||||||||||||||||||||||||||||
£ 38.59 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L4630.3000 | 3,0" | 0.220 | 0.311 | 3,325" | 0.225 | 0.038 | < 1 | 1.39 | 0.20 | ||||||||||||||||||||||||||||||||||||||
£ 48.82 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L4630.4000 | 4,0" | 0.220 | 0.311 | 4,325" | 0.225 | 0.038 | < 1 | 1.39 | 0.20 | ||||||||||||||||||||||||||||||||||||||
£ 59.06 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L4630.5000 | 5,0" | 0.220 | 0.311 | 5,325" | 0.225 | 0.038 | < 1 | 1.39 | 0.20 | ||||||||||||||||||||||||||||||||||||||
L4630.6000 | 6,0" | 0.220 | 0.311 | 6,325" | 0.225 | 0.038 | < 1 | 1.39 | 0.20 | ||||||||||||||||||||||||||||||||||||||
L4630.7000 | 7,0" | 0.220 | 0.311 | 7,325" | 0.225 | 0.038 | < 1 | 1.39 | 0.20 | ||||||||||||||||||||||||||||||||||||||
£ 89.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L4630.8000 | 8,0" | 0.220 | 0.311 | 8,325" | 0.225 | 0.038 | < 1 | 1.39 | 0.20 |
Piston: Carbon graphite
Cylinder: Glass
Max operating temp = 260ÂșC
Specials available on request.