| Price & Availability | Article | Module | No. of teeth z | Pitch dia. d1 | d2 | w1 | d3 tol. H8 | d4 | l1 | Thread d5 | l2 | Torque max. Nm | l3 | Weight g | ||||||||||||||||||
| R5101.030-020 | 20 | 6.0 | 6.6 | 3.2 | 2 | 5 | 8 | M 1,6 | 4.8 | 0.043 | 2.5 | 1.3 | ||||||||||||||||||||
£ 8.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Module No. of teeth z 20 Pitch dia. d1 6.0 d2 6.6 w1 3.2 d3
tol. H8 2 d4 5 l1 8 Thread d5 M 1,6 l2 4.8 Torque
max.
Nm 0.043 l3 2.5 Weight
g 1.3 | ||||||||||||||||||||||||||||||||
| R5101.030-024 | 24 | 7.2 | 7.8 | 3.2 | 2 | 6 | 8 | M 2 | 4.8 | 0.055 | 2.5 | 2.0 | ||||||||||||||||||||
£ 9.56 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Module No. of teeth z 24 Pitch dia. d1 7.2 d2 7.8 w1 3.2 d3
tol. H8 2 d4 6 l1 8 Thread d5 M 2 l2 4.8 Torque
max.
Nm 0.055 l3 2.5 Weight
g 2.0 | ||||||||||||||||||||||||||||||||
| R5101.030-025 | 25 | 7.5 | 8.1 | 3.2 | 2 | 6 | 8 | M 2 | 4.8 | 0.059 | 2.5 | 2.1 | ||||||||||||||||||||
£ 10.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Module No. of teeth z 25 Pitch dia. d1 7.5 d2 8.1 w1 3.2 d3
tol. H8 2 d4 6 l1 8 Thread d5 M 2 l2 4.8 Torque
max.
Nm 0.059 l3 2.5 Weight
g 2.1 | ||||||||||||||||||||||||||||||||
| R5101.030-028 | 28 | 8.4 | 9.0 | 3.2 | 2 | 7 | 8 | M 4 | 4.8 | 0.069 | 2.5 | 2.8 | ||||||||||||||||||||
£ 10.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Module No. of teeth z 28 Pitch dia. d1 8.4 d2 9.0 w1 3.2 d3
tol. H8 2 d4 7 l1 8 Thread d5 M 4 l2 4.8 Torque
max.
Nm 0.069 l3 2.5 Weight
g 2.8 | ||||||||||||||||||||||||||||||||
| R5101.030-030 | 30 | 9.0 | 9.6 | 3.2 | 2 | 8 | 8 | M 2 | 4.8 | 0.075 | 2.5 | 3.5 | ||||||||||||||||||||
£ 11.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Module No. of teeth z 30 Pitch dia. d1 9.0 d2 9.6 w1 3.2 d3
tol. H8 2 d4 8 l1 8 Thread d5 M 2 l2 4.8 Torque
max.
Nm 0.075 l3 2.5 Weight
g 3.5 | ||||||||||||||||||||||||||||||||
| R5101.030-032 | 32 | 9.6 | 10.2 | 2.0 | 2 | 8 | 8 | M 2 | 6.0 | 0.052 | 2.5 | 3.5 | ||||||||||||||||||||
£ 11.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Module No. of teeth z 32 Pitch dia. d1 9.6 d2 10.2 w1 2.0 d3
tol. H8 2 d4 8 l1 8 Thread d5 M 2 l2 6.0 Torque
max.
Nm 0.052 l3 2.5 Weight
g 3.5 | ||||||||||||||||||||||||||||||||
| R5101.030-035 | 35 | 10.5 | 11.1 | 2.0 | 2 | 8 | 8 | M 2 | 6.0 | 0.058 | 3.0 | 3.8 | ||||||||||||||||||||
£ 12.15 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Module No. of teeth z 35 Pitch dia. d1 10.5 d2 11.1 w1 2.0 d3
tol. H8 2 d4 8 l1 8 Thread d5 M 2 l2 6.0 Torque
max.
Nm 0.058 l3 3.0 Weight
g 3.8 | ||||||||||||||||||||||||||||||||
| R5101.030-036 | 36 | 10.8 | 11.4 | 2.0 | 3 | 9 | 8 | M 3 | 6.0 | 0.060 | 3.0 | 4.2 | ||||||||||||||||||||
£ 12.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Module No. of teeth z 36 Pitch dia. d1 10.8 d2 11.4 w1 2.0 d3
tol. H8 3 d4 9 l1 8 Thread d5 M 3 l2 6.0 Torque
max.
Nm 0.060 l3 3.0 Weight
g 4.2 | ||||||||||||||||||||||||||||||||
| R5101.030-040 | 40 | 12.0 | 12.6 | 2.0 | 3 | 10 | 8 | M 3 | 6.0 | 0.069 | 3.0 | 5.3 | ||||||||||||||||||||
£ 13.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Module No. of teeth z 40 Pitch dia. d1 12.0 d2 12.6 w1 2.0 d3
tol. H8 3 d4 10 l1 8 Thread d5 M 3 l2 6.0 Torque
max.
Nm 0.069 l3 3.0 Weight
g 5.3 | ||||||||||||||||||||||||||||||||
| R5101.030-045 | 45 | 13.5 | 14.1 | 2.0 | 3 | 10 | 8 | M 3 | 6.0 | 0.080 | 3.0 | 5.8 | ||||||||||||||||||||
£ 14.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Module No. of teeth z 45 Pitch dia. d1 13.5 d2 14.1 w1 2.0 d3
tol. H8 3 d4 10 l1 8 Thread d5 M 3 l2 6.0 Torque
max.
Nm 0.080 l3 3.0 Weight
g 5.8 | ||||||||||||||||||||||||||||||||
| R5101.030-048 | 48 | 14.4 | 15.0 | 2.0 | 3 | 10 | 8 | M 3 | 6.0 | 0.087 | 3.0 | 6.1 | ||||||||||||||||||||
£ 14.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Module No. of teeth z 48 Pitch dia. d1 14.4 d2 15.0 w1 2.0 d3
tol. H8 3 d4 10 l1 8 Thread d5 M 3 l2 6.0 Torque
max.
Nm 0.087 l3 3.0 Weight
g 6.1 | ||||||||||||||||||||||||||||||||
| R5101.030-050 | 50 | 15.0 | 15.6 | 2.0 | 3 | 10 | 8 | M 3 | 6.0 | 0.092 | 3.0 | 6.4 | ||||||||||||||||||||
£ 15.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Module No. of teeth z 50 Pitch dia. d1 15.0 d2 15.6 w1 2.0 d3
tol. H8 3 d4 10 l1 8 Thread d5 M 3 l2 6.0 Torque
max.
Nm 0.092 l3 3.0 Weight
g 6.4 | ||||||||||||||||||||||||||||||||
| R5101.030-056 | 56 | 16.8 | 17.4 | 2.0 | 3 | 10 | 8 | M 3 | 6.0 | 0.105 | 3.0 | 7.1 | ||||||||||||||||||||
£ 16.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Module No. of teeth z 56 Pitch dia. d1 16.8 d2 17.4 w1 2.0 d3
tol. H8 3 d4 10 l1 8 Thread d5 M 3 l2 6.0 Torque
max.
Nm 0.105 l3 3.0 Weight
g 7.1 | ||||||||||||||||||||||||||||||||
| R5101.030-060 | 60 | 18.0 | 18.6 | 2.0 | 3 | 10 | 8 | M 3 | 6.0 | 0.115 | 3.0 | 7.7 | ||||||||||||||||||||
£ 17.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Module No. of teeth z 60 Pitch dia. d1 18.0 d2 18.6 w1 2.0 d3
tol. H8 3 d4 10 l1 8 Thread d5 M 3 l2 6.0 Torque
max.
Nm 0.115 l3 3.0 Weight
g 7.7 | ||||||||||||||||||||||||||||||||
| R5101.030-064 | 64 | 19.2 | 19.8 | 2.0 | 3 | 10 | 8 | M 3 | 6.0 | 0.123 | 3.0 | 8.3 | ||||||||||||||||||||
£ 18.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Module No. of teeth z 64 Pitch dia. d1 19.2 d2 19.8 w1 2.0 d3
tol. H8 3 d4 10 l1 8 Thread d5 M 3 l2 6.0 Torque
max.
Nm 0.123 l3 3.0 Weight
g 8.3 | ||||||||||||||||||||||||||||||||
| R5101.030-070 | 70 | 21.0 | 21.6 | 2.0 | 3 | 10 | 8 | M 3 | 6.0 | 0.137 | 3.0 | 9.3 | ||||||||||||||||||||
£ 20.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Module No. of teeth z 70 Pitch dia. d1 21.0 d2 21.6 w1 2.0 d3
tol. H8 3 d4 10 l1 8 Thread d5 M 3 l2 6.0 Torque
max.
Nm 0.137 l3 3.0 Weight
g 9.3 | ||||||||||||||||||||||||||||||||
| R5101.030-072 | 72 | 21.6 | 22.2 | 2.0 | 3 | 10 | 8 | M 3 | 6.0 | 0.141 | 3.0 | 9.6 | ||||||||||||||||||||
£ 22.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Module No. of teeth z 72 Pitch dia. d1 21.6 d2 22.2 w1 2.0 d3
tol. H8 3 d4 10 l1 8 Thread d5 M 3 l2 6.0 Torque
max.
Nm 0.141 l3 3.0 Weight
g 9.6 | ||||||||||||||||||||||||||||||||
| R5101.030-075 | 75 | 22.5 | 23.1 | 2.0 | 3 | 10 | 8 | M 3 | 6.0 | 0.149 | 3.0 | 10.1 | ||||||||||||||||||||
£ 24.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Module No. of teeth z 75 Pitch dia. d1 22.5 d2 23.1 w1 2.0 d3
tol. H8 3 d4 10 l1 8 Thread d5 M 3 l2 6.0 Torque
max.
Nm 0.149 l3 3.0 Weight
g 10.1 | ||||||||||||||||||||||||||||||||
| R5101.030-080 | 80 | 24.0 | 24.6 | 2.0 | 3 | 10 | 8 | M 3 | 6.0 | 0.160 | 3.0 | 11.1 | ||||||||||||||||||||
£ 25.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Module No. of teeth z 80 Pitch dia. d1 24.0 d2 24.6 w1 2.0 d3
tol. H8 3 d4 10 l1 8 Thread d5 M 3 l2 6.0 Torque
max.
Nm 0.160 l3 3.0 Weight
g 11.1 | ||||||||||||||||||||||||||||||||
| R5101.030-090 | 90 | 27.0 | 27.6 | 2.0 | 3 | 10 | 8 | M 3 | 6.0 | 0.183 | 3.0 | 13.1 | ||||||||||||||||||||
£ 27.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Module No. of teeth z 90 Pitch dia. d1 27.0 d2 27.6 w1 2.0 d3
tol. H8 3 d4 10 l1 8 Thread d5 M 3 l2 6.0 Torque
max.
Nm 0.183 l3 3.0 Weight
g 13.1 | ||||||||||||||||||||||||||||||||
| R5101.030-096 | 96 | 28.8 | 29.4 | 2.0 | 3 | 10 | 8 | M 3 | 6.0 | 0.197 | 3.0 | 14.4 | ||||||||||||||||||||
£ 29.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Module No. of teeth z 96 Pitch dia. d1 28.8 d2 29.4 w1 2.0 d3
tol. H8 3 d4 10 l1 8 Thread d5 M 3 l2 6.0 Torque
max.
Nm 0.197 l3 3.0 Weight
g 14.4 | ||||||||||||||||||||||||||||||||
| R5101.030-100 | 100 | 30.0 | 30.6 | 2.0 | 3 | 10 | 8 | M 3 | 6.0 | 0.206 | 3.0 | 15.4 | ||||||||||||||||||||
£ 31.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Module No. of teeth z 100 Pitch dia. d1 30.0 d2 30.6 w1 2.0 d3
tol. H8 3 d4 10 l1 8 Thread d5 M 3 l2 6.0 Torque
max.
Nm 0.206 l3 3.0 Weight
g 15.4 | ||||||||||||||||||||||||||||||||
| R5101.030-108 | 108 | 32.4 | 33.0 | 2.0 | 3 | 10 | 8 | M 3 | 6.0 | 0.225 | 3.0 | 17.4 | ||||||||||||||||||||
£ 34.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Module No. of teeth z 108 Pitch dia. d1 32.4 d2 33.0 w1 2.0 d3
tol. H8 3 d4 10 l1 8 Thread d5 M 3 l2 6.0 Torque
max.
Nm 0.225 l3 3.0 Weight
g 17.4 | ||||||||||||||||||||||||||||||||
| R5101.030-120 | 120 | 36.0 | 36.6 | 2.0 | 3 | 10 | 8 | M 3 | 6.0 | 0.253 | 3.0 | 20.7 | ||||||||||||||||||||
£ 40.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Module No. of teeth z 120 Pitch dia. d1 36.0 d2 36.6 w1 2.0 d3
tol. H8 3 d4 10 l1 8 Thread d5 M 3 l2 6.0 Torque
max.
Nm 0.253 l3 3.0 Weight
g 20.7 | ||||||||||||||||||||||||||||||||
Brass (C3604B). Accuracy to JIS B 1702-1 (ISO) class 9.
20° pressure angle, full depth tooth. Amount of backlash when assembling gears = 0,006 - 0,018mm.
For module 0.3 brass gears with 14-18 teeth see R5100. Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.