Triple 0,8mm Ø stainless steel cable encased in polyurethane (brown).
This series is not available with aramid core configuration.
Infinite lengths, silent drive, mass 20 grams/metre, non-magnetic, positive drive, zero backlash, no lubrication, 90A Durometer.
Ultimate tensile strength 533N-133N/PIN when belt is used in open loop configuration (without splice, no crimp bushings).
Temperature range +80°C to -25°C, recommended operating load 133N.
Recommended max. operating speed 1,91m/s.
Reduce operating load rating by 50% for self splices
Self splice kit available (order no. R1010.SSK).
Operates with R1042 and R1043 series sprockets.