Price & Availability | Order No. | No. of pitches | Length ref. |
---|---|---|---|
R1040.D030 | 30 | 120.0 | |
R1040.D035 | 35 | 140.0 | |
R1040.D040 | 40 | 160.0 | |
R1040.D045 | 45 | 180.0 | |
R1040.D050 | 50 | 200.0 | |
R1040.D055 | 55 | 220.0 | |
R1040.D060 | 60 | 240.0 | |
£ 44.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||
R1040.D070 | 70 | 280.0 | |
£ 44.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||
R1040.D080 | 80 | 320.0 | |
R1040.D090 | 90 | 360.0 | |
R1040.D100 | 100 | 400.0 | |
R1040.D110 | 110 | 440.0 | |
R1040.D120 | 120 | 480.0 | |
R1040.D130 | 130 | 520.0 | |
R1040.D140 | 140 | 560.0 | |
R1040.D150 | 150 | 600.0 | |
R1040.D160 | 160 | 640.0 | |
R1040.D170 | 170 | 680.0 | |
R1040.D180 | 180 | 720.0 | |
R1040.D190 | 190 | 760.0 | |
R1040.D200 | 200 | 800.0 | |
R1040.D210 | 210 | 840.0 | |
R1040.D220 | 220 | 880.0 | |
R1040.D230 | 230 | 920.0 | |
R1040.D240 | 240 | 960.0 | |
R1040.D250 | 250 | 1000.0 | |
R1040.D260 | 260 | 1040.0 | |
R1040.D270 | 270 | 1080.0 | |
R1040.D280 | 280 | 1120.0 | |
R1040.D290 | 290 | 1160.0 | |
R1040.D300 | 300 | 1200.0 | |
£ 118.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||
R1040.D310 | 310 | 1240.0 | |
R1040.D320 | 320 | 1280.0 | |
R1040.D330 | 330 | 1320.0 | |
R1040.D340 | 340 | 1360.0 | |
R1040.D350 | 350 | 1520.0 | |
R1040.D370 | 370 | 1600.0 | |
R1040.D400 | 400 | 1680.0 | |
R1040.D440 | 440 | 1760.0 | |
R1040-1.5M | - | 1,5 metres not spliced | |
R1040-3.0M | - | 3,0 metres not spliced | |
R1040-7.5M | - | 7,5 metres not spliced | |
R1040-15M | - | 15,0 metres not spliced | |
R1040-30M | - | 30,0 metres not spliced |
Triple 0,8mm Ø stainless steel cable encased in polyurethane (brown).
This series is not available with aramid core configuration.
Infinite lengths, silent drive, mass 20 grams/metre, non-magnetic, positive drive, zero backlash, no lubrication, 90A Durometer.
Ultimate tensile strength 533N-133N/PIN when belt is used in open loop configuration (without splice, no crimp bushings).
Temperature range +80°C to -25°C, recommended operating load 133N.
Recommended max. operating speed 1,91m/s.
Reduce operating load rating by 50% for self splices
Self splice kit available (order no. R1010.SSK).
Operates with R1042 and R1043 series sprockets.