Price & Availability | Order No. | No. of pitches | Length ref. |
---|---|---|---|
R1040.S030 | 30 | 120.0 | |
R1040.S035 | 35 | 140.0 | |
R1040.S040 | 40 | 160.0 | |
R1040.S045 | 45 | 180.0 | |
R1040.S050 | 50 | 200.0 | |
R1040.S055 | 55 | 220.0 | |
R1040.S060 | 60 | 240.0 | |
R1040.S070 | 70 | 280.0 | |
R1040.S080 | 80 | 320.0 | |
R1040.S090 | 90 | 360.0 | |
R1040.S100 | 100 | 400.0 | |
£ 13.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||
R1040.S110 | 110 | 440.0 | |
R1040.S120 | 120 | 480.0 | |
R1040.S130 | 130 | 520.0 | |
R1040.S140 | 140 | 560.0 | |
R1040.S150 | 150 | 600.0 | |
R1040.S160 | 160 | 640.0 | |
R1040.S170 | 170 | 680.0 | |
R1040.S180 | 180 | 720.0 | |
R1040.S190 | 190 | 760.0 | |
R1040.S200 | 200 | 800.0 | |
R1040.S210 | 210 | 840.0 | |
R1040.S220 | 220 | 880.0 | |
R1040.S230 | 230 | 920.0 | |
R1040.S240 | 240 | 960.0 | |
R1040.S250 | 250 | 1000.0 | |
R1040.S260 | 260 | 1040.0 | |
R1040.S270 | 270 | 1080.0 | |
R1040.S280 | 280 | 1120.0 | |
R1040.S290 | 290 | 1160.0 | |
R1040.S300 | 300 | 1200.0 | |
R1040.S310 | 310 | 1240.0 | |
R1040.S320 | 320 | 1280.0 | |
R1040.S330 | 330 | 1320.0 | |
R1040.S340 | 340 | 1360.0 | |
R1040.S350 | 350 | 1520.0 | |
R1040.S370 | 370 | 1600.0 | |
R1040.S400 | 400 | 1680.0 | |
R1040.S440 | 440 | 1760.0 | |
R1040.1.5M | - | 1,5 metres not spliced | |
R1040.3.0M | - | 3,0 metres not spliced | |
R1040.7.5M | - | 7,5 metres not spliced | |
R1040.15M | - | 15,0 metres not spliced | |
R1040.30M | - | 30,0 metres not spliced |
Single 0,8mm Ø stainless steel cable encased in polyurethane (yellow).
This series is not available with aramid core configuration.
Zero backlash.
Odd angles.
Mass 11 grams/metre.
Silent drive.
No lubrication.
Infinite lengths.
90A Durometer.
Positive drive.
Ultimate tensile strength 222N-40N/PIN when belt is used in open loop configuration (without splice, no crimp bushing).
Temperature range +82°C to -26°C.
Recommended operating load 53N.
Recommended max operating speed 1,91 m/s.
Reduce operating load rating by 50% for field splices.
Self splice kit available R1040.SSK.
Operate with R1040 series chain.