Single 0,8mm Ø stainless steel cable encased in polyurethane (yellow).
This series is not available with aramid core configuration.
Zero backlash.
Odd angles.
Mass 11 grams/metre.
Silent drive.
No lubrication.
Infinite lengths.
90A Durometer.
Positive drive.
Ultimate tensile strength 222N-40N/PIN when belt is used in open loop configuration (without splice, no crimp bushing).
Temperature range +82°C to -26°C.
Recommended operating load 53N.
Recommended max operating speed 1,91 m/s.
Reduce operating load rating by 50% for field splices.
Self splice kit available R1040.SSK.
Operate with R1040 series chain.