Price & Availability | Order No. | d1 tol. H7/H8 |
d2 tol. H7/H8 |
d3 | d4 | l1 | l2 | Static torque Nm |
rpm max. |
Moment of inertia kg·m² |
Torque screw to Nm |
Weight g |
Weight g |
||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3208.16-030-030 | 3 | 3 | 16 | M 3 | 24 | 6.0 | 0.6 | 24000 | 4,4x10-7 | 0.7 | 11 | 11 | |||||||||||||||||||||||||||||||||||||||||||||||||
£ 28.89 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3208.16-030-040 | 3 | 4 | 16 | M 3 | 24 | 6.0 | 0.6 | 24000 | 4,4x10-7 | 0.7 | 11 | 11 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.16-030-050 | 3 | 5 | 16 | M 3 | 24 | 6.0 | 0.6 | 24000 | 4,4x10-7 | 0.7 | 11 | 11 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.16-030-060 | 3 | 6 | 16 | M 3 | 24 | 6.0 | 0.6 | 24000 | 4,4x10-7 | 0.7 | 11 | 11 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.16-040-040 | 4 | 4 | 16 | M 3 | 24 | 6.0 | 0.6 | 24000 | 4,4x10-7 | 0.7 | 11 | 11 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.16-040-050 | 4 | 5 | 16 | M 3 | 24 | 6.0 | 0.6 | 24000 | 4,4x10-7 | 0.7 | 11 | 11 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.16-040-060 | 4 | 6 | 16 | M 3 | 24 | 6.0 | 0.6 | 24000 | 4,4x10-7 | 0.7 | 11 | 11 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.16-050-050 | 5 | 5 | 16 | M 3 | 24 | 6.0 | 0.6 | 24000 | 4,4x10-7 | 0.7 | 11 | 11 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.16-050-060 | 5 | 6 | 16 | M 3 | 24 | 6.0 | 0.6 | 24000 | 4,4x10-7 | 0.7 | 11 | 11 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.16-060-060 | 6 | 6 | 16 | M 3 | 24 | 6.0 | 0.6 | 24000 | 4,4x10-7 | 0.7 | 11 | 11 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.20-050-050 | 5 | 5 | 20 | M 3 | 30 | 7.0 | 1 | 19000 | 1,3x10-6 | 0.7 | 20 | 20 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.20-050-060 | 5 | 6 | 20 | M 3 | 30 | 7.0 | 1 | 19000 | 1,3x10-6 | 0.7 | 20 | 20 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.20-050-080 | 5 | 8 | 20 | M 3 | 30 | 7.0 | 1 | 19000 | 1,3x10-6 | 0.7 | 20 | 20 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.20-050-100 | 5 | 10 | 20 | M 3 | 30 | 7.0 | 1 | 19000 | 1,3x10-6 | 0.7 | 20 | 20 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.20-060-060 | 6 | 6 | 20 | M 3 | 30 | 7.0 | 1 | 19000 | 1,3x10-6 | 0.7 | 20 | 20 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.20-060-080 | 6 | 8 | 20 | M 3 | 30 | 7.0 | 1 | 19000 | 1,3x10-6 | 0.7 | 20 | 20 | |||||||||||||||||||||||||||||||||||||||||||||||||
£ 16.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3208.20-060-100 | 6 | 10 | 20 | M 3 | 30 | 7.0 | 1 | 19000 | 1,3x10-6 | 0.7 | 20 | 20 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.20-080-080 | 8 | 8 | 20 | M 3 | 30 | 7.0 | 1 | 19000 | 1,3x10-6 | 0.7 | 20 | 20 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.20-080-100 | 8 | 10 | 20 | M 3 | 30 | 7.0 | 1 | 19000 | 1,3x10-6 | 0.7 | 20 | 20 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.20-100-100 | 10 | 10 | 20 | M 3 | 30 | 7.0 | 1 | 19000 | 1,3x10-6 | 0.7 | 20 | 20 | |||||||||||||||||||||||||||||||||||||||||||||||||
£ 25.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3208.25-080-080 | 8 | 8 | 25 | M 4 | 36 | 9.0 | 2 | 15000 | 3,9x10-6 | 1.7 | 39 | 39 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.25-080-100 | 8 | 10 | 25 | M 4 | 36 | 9.0 | 2 | 15000 | 3,9x10-6 | 1.7 | 39 | 39 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.25-080-110 | 8 | 11 | 25 | M 4 | 36 | 9.0 | 2 | 15000 | 3,9x10-6 | 1.7 | 39 | 39 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.25-080-120 | 8 | 12 | 25 | M 4 | 36 | 9.0 | 2 | 15000 | 3,9x10-6 | 1.7 | 39 | 39 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.25-100-100 | 10 | 10 | 25 | M 4 | 36 | 9.0 | 2 | 15000 | 3,9x10-6 | 1.7 | 39 | 39 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.25-100-110 | 10 | 11 | 25 | M 4 | 36 | 9.0 | 2 | 15000 | 3,9x10-6 | 1.7 | 39 | 39 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.25-100-120 | 10 | 12 | 25 | M 4 | 36 | 9.0 | 2 | 15000 | 3,9x10-6 | 1.7 | 39 | 39 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.25-110-110 | 11 | 11 | 25 | M 4 | 36 | 9.0 | 2 | 15000 | 3,9x10-6 | 1.7 | 39 | 39 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.25-110-120 | 11 | 12 | 25 | M 4 | 36 | 9.0 | 2 | 15000 | 3,9x10-6 | 1.7 | 39 | 39 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.25-120-120 | 12 | 12 | 25 | M 4 | 36 | 9.0 | 2 | 15000 | 3,9x10-6 | 1.7 | 39 | 39 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.32-120-120 | 12 | 12 | 32 | M 4 | 41 | 10.0 | 4 | 12000 | 1,2x10-5 | 1.7 | 71 | 71 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.32-120-140 | 12 | 14 | 32 | M 4 | 41 | 10.0 | 4 | 12000 | 1,2x10-5 | 1.7 | 71 | 71 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.32-120-150 | 12 | 15 | 32 | M 4 | 41 | 10.0 | 4 | 12000 | 1,2x10-5 | 1.7 | 71 | 71 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.32-120-160 | 12 | 16 | 32 | M 4 | 41 | 10.0 | 4 | 1200 | 1,2x10-5 | 1.7 | 71 | 71 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.32-140-140 | 14 | 14 | 32 | M 4 | 41 | 10.0 | 4 | 12000 | 1,2x10-5 | 1.7 | 71 | 71 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.32-140-150 | 14 | 15 | 32 | M 4 | 41 | 10.0 | 4 | 12000 | 1,2x10-5 | 1.7 | 71 | 71 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.32-140-160 | 14 | 16 | 32 | M 4 | 41 | 10.0 | 4 | 12000 | 1,2x10-5 | 1.7 | 71 | 71 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.32-150-150 | 15 | 15 | 32 | M 4 | 41 | 10.0 | 4 | 12000 | 1,2x10-5 | 1.7 | 71 | 71 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.32-150-160 | 15 | 16 | 32 | M 4 | 41 | 10.0 | 4 | 12000 | 1,2x10-5 | 1.7 | 71 | 71 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.32-160-160 | 16 | 16 | 32 | M 4 | 41 | 10.0 | 4 | 12000 | 1,2x10-5 | 1.7 | 71 | 71 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.40-150-150 | 15 | 15 | 40 | M 5 | 44 | 10.5 | 8 | 4000 | 1,5x10-5 | 4.0 | 120 | 120 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.40-150-160 | 15 | 16 | 40 | M 5 | 44 | 10.5 | 8 | 4000 | 1,5x10-5 | 4.0 | 120 | 120 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.40-150-180 | 15 | 18 | 40 | M 5 | 44 | 10.5 | 8 | 4000 | 1,5x10-5 | 4.0 | 120 | 120 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.40-150-200 | 15 | 20 | 40 | M 5 | 44 | 10.5 | 8 | 4000 | 1,5x10-5 | 4.0 | 120 | 120 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.40-160-160 | 16 | 16 | 40 | M 5 | 44 | 10.5 | 8 | 4000 | 1,5x10-5 | 4.0 | 120 | 120 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.40-160-180 | 16 | 18 | 40 | M 5 | 44 | 10.5 | 8 | 4000 | 1,5x10-5 | 4.0 | 120 | 120 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.40-160-200 | 16 | 20 | 40 | M 5 | 44 | 10.5 | 8 | 4000 | 1,5x10-5 | 4.0 | 120 | 120 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.40-180-180 | 18 | 18 | 40 | M 5 | 44 | 10.5 | 8 | 4000 | 1,5x10-5 | 4.0 | 120 | 120 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.40-180-200 | 18 | 20 | 40 | M 5 | 44 | 10.5 | 8 | 4000 | 1,5x10-5 | 4.0 | 120 | 120 | |||||||||||||||||||||||||||||||||||||||||||||||||
R3208.40-200-200 | 20 | 20 | 40 | M 5 | 44 | 10.5 | 8 | 4000 | 1,5x10-5 | 4.0 | 120 | 120 |
Aluminium alloy, anodised.
Maintenance free, excellent anti-oil and corrosion-resistance.
Reciprocating torque is quarter static torque.
Rotational torque is half static torque.
Concentricity; K=0,03 when Ød1, Ød2 are 3 and 4, otherwise K=0,05
For sizes where d1<4 and d2>5, there are 3 set screws.
For sizes where d1 and d2 both smaller than 4, there are 2 set screws.
Different bore sizes available on request.
For keyways, please add "-KW" suffix when ordering.