One Piece Rigid Shaft Couplings
Aluminium
Price & Availability | Order No. | d1 tol. H7/H8 |
d2 tol. H7/H8 |
d3 | d4 | l1 | l2 | Static torque Nm |
rpm max. |
Moment of inertia kg·m² |
Torque screw to Nm |
Weight g |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3206.16-05-05 | 5 | 5 | 16 | M2,5 | 16 | 4 | 0.6 | 9500 | 3,2x10-7 | 1.0 | 9 | 9 | |||||||||||||||||||||||||||||||||||||
£ 10.23 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
R3206.16-05-06 | 5 | 6 | 16 | M2,5 | 16 | 4 | 0.6 | 9500 | 3,2x10-7 | 1.0 | 9 | 9 | |||||||||||||||||||||||||||||||||||||
£ 19.26 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
R3206.16-06-06 | 6 | 6 | 16 | M2,5 | 16 | 4 | 0.6 | 9500 | 3,2x10-7 | 1.0 | 9 | 9 | |||||||||||||||||||||||||||||||||||||
£ 10.23 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
R3206.20-06-06 | 6 | 6 | 20 | M2,5 | 20 | 5 | 1 | 7600 | 8,7x10-7 | 1.0 | 15 | 15 | |||||||||||||||||||||||||||||||||||||
£ 11.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
R3206.20-06-08 | 6 | 8 | 20 | M2,5 | 20 | 5 | 1 | 7600 | 8,7x10-7 | 1.0 | 15 | 15 | |||||||||||||||||||||||||||||||||||||
£ 11.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
R3206.20-08-08 | 8 | 8 | 20 | M2,5 | 20 | 5 | 1 | 7600 | 8,7x10-7 | 1.0 | 15 | 15 | |||||||||||||||||||||||||||||||||||||
£ 11.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
R3206.25-08-08 | 8 | 8 | 25 | M 3 | 25 | 6 | 2 | 6100 | 2,7x10-6 | 1.5 | 29 | 29 | |||||||||||||||||||||||||||||||||||||
£ 16.18 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
R3206.25-08-10 | 8 | 10 | 25 | M 3 | 25 | 6 | 2 | 6100 | 2,7x10-6 | 1.5 | 29 | 29 | |||||||||||||||||||||||||||||||||||||
£ 14.01 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
R3206.25-10-10 | 10 | 10 | 25 | M 3 | 25 | 6 | 2 | 6100 | 2,7x10-6 | 1.5 | 29 | 29 | |||||||||||||||||||||||||||||||||||||
£ 14.01 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
R3206.32-10-10 | 10 | 10 | 32 | M 4 | 32 | 8 | 4 | 4800 | 9,3x10-6 | 2.5 | 61 | 61 | |||||||||||||||||||||||||||||||||||||
R3206.32-10-12 | 10 | 12 | 32 | M 4 | 32 | 8 | 4 | 4800 | 9,3x10-6 | 2.5 | 61 | 61 | |||||||||||||||||||||||||||||||||||||
R3206.32-10-14 | 10 | 14 | 32 | M 4 | 32 | 8 | 4 | 4800 | 9,3x10-6 | 2.5 | 61 | 61 | |||||||||||||||||||||||||||||||||||||
R3206.32-12-12 | 12 | 12 | 32 | M 4 | 32 | 8 | 4 | 4800 | 9,3x10-6 | 2.5 | 61 | 61 | |||||||||||||||||||||||||||||||||||||
£ 40.12 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
R3206.32-12-14 | 12 | 14 | 32 | M 4 | 32 | 8 | 4 | 4800 | 9,3x10-6 | 2.5 | 61 | 61 | |||||||||||||||||||||||||||||||||||||
£ 18.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
R3206.32-14-14 | 14 | 14 | 32 | M 4 | 32 | 8 | 4 | 4800 | 9,3x10-6 | 2.5 | 61 | 61 | |||||||||||||||||||||||||||||||||||||
£ 18.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Aluminium alloy, Stainless steel screw (A2).
To fit h7 or h8 tolerance shafts.
Very light with low moment of inertia. Maintenance free, excellent anti-oil and corrosion resistance.
Reciprocating torque is quarter static torque.
Rotational torque is half static torque.
Different bore sizes available on request.
For keyways, please add "-KW" suffix when ordering.