One Piece Rigid Shaft Couplings
Aluminium
Price & Availability | Order No. | d1 tol. H7/H8 |
d2 tol. H7/H8 |
d3 | d4 | l1 | l2 | l3 | Static torque Nm |
rpm max. |
Moment of inertia kg·m² |
Torque screw to Nm |
Weight g |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3203.16-05-05 | 5 | 5 | 16 | M 2 | 22 | 2.5 | 5.5 | 0.6 | 9000 | 8,9x10-7 | 0.5 | 25 | 25 | |||||||||||||||||||||||||||||||||||||
£ 31.42 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
R3203.16-05-06 | 5 | 6 | 16 | M 2 | 22 | 2.5 | 5.5 | 0.6 | 9000 | 8,9x10-7 | 0.5 | 25 | 25 | |||||||||||||||||||||||||||||||||||||
£ 31.42 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
R3203.16-06-06 | 6 | 6 | 16 | M 2 | 22 | 2.5 | 5.5 | 0.6 | 9000 | 8,9x10-7 | 0.5 | 25 | 25 | |||||||||||||||||||||||||||||||||||||
£ 34.06 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
R3203.20-06-06 | 6 | 6 | 20 | M 2 | 24 | 2.5 | 6.0 | 1 | 7000 | 2,5x10-6 | 0.5 | 45 | 45 | |||||||||||||||||||||||||||||||||||||
R3203.20-06-08 | 6 | 8 | 20 | M 2 | 24 | 2.5 | 6.0 | 1 | 7000 | 2,5x10-6 | 0.5 | 45 | 45 | |||||||||||||||||||||||||||||||||||||
£ 39.10 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
R3203.20-08-08 | 8 | 8 | 20 | M 2 | 24 | 2.5 | 6.0 | 1 | 7000 | 2,5x10-6 | 0.5 | 45 | 45 | |||||||||||||||||||||||||||||||||||||
£ 38.97 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
R3203.25-08-08 | 8 | 8 | 25 | M2,5 | 36 | 4.5 | 9.0 | 2 | 6000 | 9,2x10-6 | 1.0 | 100 | 100 | |||||||||||||||||||||||||||||||||||||
R3203.25-08-10 | 8 | 10 | 25 | M2,5 | 36 | 4.5 | 9.0 | 2 | 6000 | 9,2x10-6 | 1.0 | 100 | 100 | |||||||||||||||||||||||||||||||||||||
R3203.25-10-10 | 10 | 10 | 25 | M2,5 | 36 | 4.5 | 9.0 | 2 | 6000 | 9,2x10-6 | 1.0 | 100 | 100 | |||||||||||||||||||||||||||||||||||||
R3203.32-10-10 | 10 | 10 | 32 | M 3 | 40 | 4.0 | 10.0 | 4 | 4500 | 2,7x10-5 | 1.5 | 180 | 180 | |||||||||||||||||||||||||||||||||||||
£ 58.37 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
R3203.32-10-12 | 10 | 12 | 32 | M 3 | 40 | 4.0 | 10.0 | 4 | 4500 | 2,7x10-5 | 1.5 | 180 | 180 | |||||||||||||||||||||||||||||||||||||
R3203.32-10-14 | 10 | 14 | 32 | M 3 | 40 | 4.0 | 10.0 | 4 | 4500 | 2,7x10-5 | 1.5 | 180 | 180 | |||||||||||||||||||||||||||||||||||||
£ 49.19 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||
R3203.32-12-12 | 12 | 12 | 32 | M 3 | 40 | 4.0 | 10.0 | 4 | 4500 | 2,7x10-5 | 1.5 | 180 | 180 | |||||||||||||||||||||||||||||||||||||
R3203.32-12-14 | 12 | 14 | 32 | M 3 | 40 | 4.0 | 10.0 | 4 | 4500 | 2,7x10-5 | 1.5 | 180 | 180 | |||||||||||||||||||||||||||||||||||||
£ 58.37 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
R3203.32-14-14 | 14 | 14 | 32 | M 3 | 40 | 4.0 | 10.0 | 4 | 4500 | 2,7x10-5 | 1.5 | 180 | 180 |
Stainless steel (A2).
Beam type with minimal allowable offset.
Maintenance free, excellent anti-oil and corrosion resistance.
Reciprocating torque is quarter static torque.
Rotational torque is half static torque.
Different bore sizes available on request.
Keyways are standard to DIN 6885.
See keyway technical pages.