Split Shaft Clamps
Price & Availability | Article | l1 | d1 | h1 | r1 | w1 ±0.13 | Balanced | For shaft | |||||||||||||||||||||
R3253.003 | 7.9 | 4.6 | 17.4 | 9.5 | 6.10 | Dynam. bal | 3.0 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
l1 7.9 d1 4.6 h1 17.4 r1 9.5 w1
±0.13 6.10 Balanced Dynam. bal For shaft 3.0 | |||||||||||||||||||||||||||||
R3253.005 | 9.5 | 6.6 | 18.85 | 10.3 | 6.10 | Dynam. bal | 5.0 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
l1 9.5 d1 6.6 h1 18.85 r1 10.3 w1
±0.13 6.10 Balanced Dynam. bal For shaft 5.0 | |||||||||||||||||||||||||||||
R3253.007 | 11.1 | 8.6 | 20.6 | 11.9 | 6.10 | Dynam. bal | 7.0 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
l1 11.1 d1 8.6 h1 20.6 r1 11.9 w1
±0.13 6.10 Balanced Dynam. bal For shaft 7.0 | |||||||||||||||||||||||||||||
R3253.103 | 7.9 | 4.6 | 17.4 | 9.5 | 6.10 | No | 3.0 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
l1 7.9 d1 4.6 h1 17.4 r1 9.5 w1
±0.13 6.10 Balanced No For shaft 3.0 | |||||||||||||||||||||||||||||
R3253.105 | 9.5 | 6.6 | 18.85 | 10.3 | 6.10 | No | 5.0 | ||||||||||||||||||||||
£ 31.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 9.5 d1 6.6 h1 18.85 r1 10.3 w1
±0.13 6.10 Balanced No For shaft 5.0 | |||||||||||||||||||||||||||||
R3253.107 | 11.1 | 8.6 | 20.6 | 11.9 | 6.10 | No | 7.0 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
l1 11.1 d1 8.6 h1 20.6 r1 11.9 w1
±0.13 6.10 Balanced No For shaft 7.0 |
Mild steel body and stainless steel screws .