Neo-flex coupling
Price & Availability | Order No. | Type | l | Ø B | Ø d | Ø H | Torque max. Ncm |
Ø C | Centre material |
---|---|---|---|---|---|---|---|---|---|
CO3-4M-U | Pin | 16.7 | 3.995 | 15.9 | 7.9 | 50 | - | Polyur. | |
CO3-4M-B | Pin | 16.7 | 3.995 | 15.9 | 7.9 | 250 | - | Bronze | |
CO3-4M-N | Pin | 16.7 | 3.995 | 15.9 | 7.9 | 75 | - | Nylon | |
CO3-5M-U | Pin | 18.3 | 4.995 | 15.9 | 9.5 | 50 | - | Polyur. | |
CO3-5M-B | Pin | 18.3 | 4.995 | 15.9 | 9.5 | 250 | - | Bronze | |
CO3-5M-N | Pin | 18.3 | 4.995 | 15.9 | 9.5 | 75 | - | Nylon | |
CO3-6M-U | Pin | 19.8 | 5.995 | 15.9 | 12.7 | 50 | - | Polyur. | |
CO3-6M-B | Pin | 19.8 | 5.995 | 15.9 | 12.7 | 250 | - | Bronze | |
£ 69.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||
CO3-6M-N | Pin | 19.8 | 5.995 | 15.9 | 12.7 | 75 | - | Nylon | |
CO3-8M-U | Pin | 19.8 | 7.995 | 15.9 | 12.7 | 50 | - | Polyur. | |
CO3-8M-B | Pin | 19.8 | 7.995 | 15.9 | 12.7 | 250 | - | Bronze | |
CO3-8M-N | Pin | 19.8 | 7.995 | 15.9 | 12.7 | 75 | - | Nylon | |
CO3-10M-U | Pin | 39.7 | 9.995 | 34.9 | 19.1 | 250 | - | Polyur. | |
CO3-10M-N | Pin | 39.7 | 9.995 | 34.9 | 19.1 | 360 | - | Nylon | |
CO3-13M-U | Pin | 46.0 | 12.995 | 38.1 | 25.4 | 300 | - | Polyur. | |
CO3-13M-B | Pin | 46.0 | 12.995 | 38.1 | 25.4 | 1225 | - | Bronze | |
CO3-13M-N | Pin | 46.0 | 12.995 | 38.1 | 25.4 | 430 | - | Nylon | |
CO6-4M-U | Clamp | 21.4 | 3.995 | 15.9 | - | 50 | 5.6 | Polyur. | |
CO6-4M-B | Clamp | 21.4 | 3.995 | 15.9 | - | 250 | 5.6 | Bronze | |
CO6-4M-N | Clamp | 21.4 | 3.995 | 15.9 | - | 75 | 5.6 | Nylon | |
CO6-5M-U | Clamp | 21.4 | 4.995 | 15.9 | -- | 50 | 6.6 | Polyur. | |
CO6-5M-B | Clamp | 21.4 | 4.995 | 15.9 | - | 250 | 6.6 | Bronze | |
CO6-5M-N | Clamp | 21.4 | 4.995 | 15.9 | - | 75 | 6.6 | Nylon | |
CO6-6M-U | Clamp | 21.4 | 5.995 | 15.9 | - | 50 | 7.6 | Polyur. | |
CO6-6M-B | Clamp | 21.4 | 5.995 | 15.9 | - | 250 | 7.6 | Bronze | |
CO6-6M-N | Clamp | 21.4 | 5.995 | 15.9 | - | 75 | 7.6 | Nylon |
Hub - stainless steel 1,4305.
Insert - polyurethane, bronze or nylon.
Max. shaft to shaft misalignment 0,3mm.
Max. angular misalignment 1°.
Max. backlash 10 minutes.
For clamps see part no. R3250.