Neo-flex coupling
Price & Availability | Order No. | Hub | d1 +0.03 |
d2 +0.03 |
d3 | d4 | d5 | l1 | l2 | l3 | Torque max. Ncm |
Angle misalign. max. |
Parallel misalign. max. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3062.003-003-BR | Brass | 3 | 3 | 8.9 | 8.9 | 18 | 14.2 | 4.0 | 4.0 | 27 | 10° | 1.3 | |
R3062.004-004-BR | Brass | 4 | 4 | 8.9 | 8.9 | 18 | 14.2 | 4.0 | 4.0 | 27 | 10° | 1.3 | |
R3062.005-005-BR | Brass | 5 | 5 | 8.9 | 8.9 | 18 | 14.2 | 4.0 | 4.0 | 27 | 10° | 1.3 | |
R3062.004-006-BR | Brass | 4 | 6 | 8.9 | 11.1 | 18 | 16.7 | 4.0 | 6.5 | 27 | 10° | 1.3 | |
R3062.006-006-BR | Brass | 6 | 6 | 11.1 | 11.1 | 18 | 19.1 | 6.5 | 6.5 | 27 | 10° | 1.3 | |
R3062.003-006-BR | Brass | 3 | 6 | 12.7 | 12.7 | 27.2 | 19.1 | 4.8 | 4.8 | 169 | 10° | 1.3 | |
R3062.103-004-BR | Brass | 4 | 4 | 12.7 | 12.7 | 27.2 | 19.1 | 4.8 | 4.8 | 169 | 10° | 1.3 | |
R3062.104-006-BR | Brass | 4 | 6 | 12.7 | 12.7 | 27.2 | 19.1 | 4.8 | 4.8 | 169 | 10° | 1.3 | |
R3062.106-006-BR | Brass | 6 | 6 | 12.7 | 12.7 | 27.2 | 19.1 | 4.8 | 4.8 | 169 | 10° | 1.3 | |
R3062.006-010-BR | Brass | 6 | 10 | 12.7 | 15.1 | 27.2 | 22.3 | 4.8 | 7.9 | 169 | 10° | 1.3 | |
R3062.008-008-BR | Brass | 8 | 8 | 15.1 | 15.1 | 27.2 | 25.4 | 7.9 | 7.9 | 86 | 10° | 1.3 | |
R3062.010-010-BR | Brass | 10 | 10 | 15.1 | 15.1 | 27.2 | 25.4 | 7.9 | 7.9 | 86 | 10° | 1.3 | |
R3062.006-006-AL | Alum. | 6 | 6 | 17.6 | 17.6 | 33.7 | 25.2 | 7.6 | 7.6 | 248 | 10° | 1.3 | |
R3062.006-010-AL | Alum. | 6 | 10 | 17.6 | 17.6 | 33.7 | 25.2 | 7.6 | 7.6 | 248 | 10° | 1.3 | |
R3062.008-008-AL | Alum. | 8 | 8 | 17.6 | 17.6 | 33.7 | 25.2 | 7.6 | 7.6 | 248 | 10° | 1.3 | |
R3062.010-012-AL | Alum. | 10 | 12 | 17.6 | 20.1 | 33.7 | 28.0 | 7.6 | 10.2 | 248 | 10° | 1.3 | |
R3062.012-012-AL | Alum. | 12 | 12 | 20.1 | 20.1 | 33.7 | 30.7 | 10.2 | 10.2 | 248 | 10° | 1.3 | |
R3062.106-006-AL | Alum. | 6 | 6 | 22.1 | 22.1 | 41.4 | 28.4 | 7.6 | 7.6 | 429 | 10° | 1.3 | |
R3062.007-007-AL | Alum. | 7 | 7 | 22.1 | 22.1 | 41.4 | 28.4 | 7.6 | 7.6 | 429 | 10° | 1.3 | |
R3062.108-008-AL | Alum. | 8 | 8 | 22.1 | 22.1 | 41.4 | 28.4 | 7.6 | 7.6 | 429 | 10° | 1.3 | |
R3062.010-010-AL | Alum. | 10 | 10 | 22.1 | 22.1 | 41.4 | 28.4 | 7.6 | 7.6 | 429 | 10° | 1.3 | |
R3062.016-016-AL | Alum. | 16 | 16 | 24.2 | 24.2 | 41.4 | 38.1 | 12.5 | 12.5 | 429 | 10° | 1.3 |
Delrin outer ring, brass or aluminium hub.
Zero backlash, low inertia.
Offers simultaneous lateral and angular misalignment.
Corrosion resistant, no lubrication required,resonance damping.
Shaft can pass through for easy installation.
Max. lateral misalignment 0,05.
Max. operating temperature +60°C.