Neo-flex coupling
Price & Availability | Order No. | Hub | d1 & d2 | d3 | l | w | Torque max. Ncm |
Lat. misalign. max. |
Angle misalign. max. |
---|---|---|---|---|---|---|---|---|---|
R3040.005-E | External | 5 | 28.5 | 28.5 | 17.5 | 30 | 2.4 | 10° | |
R3040.006-E | External | 6 | 28.5 | 28.5 | 17.5 | 30 | 2.4 | 10° | |
R3040.008-E | External | 8 | 28.5 | 28.5 | 17.5 | 30 | 2.4 | 10° | |
R3040.010-E | External | 10 | 28.5 | 28.5 | 17.5 | 30 | 2.4 | 10° | |
R3040.006-I | Internal | 6 | 47.5 | 44.5 | 25.5 | 135 | 3.2 | 15° | |
R3040.008-I | Internal | 8 | 47.5 | 44.5 | 25.5 | 135 | 3.2 | 15° | |
R3040.010-I | Internal | 10 | 47.5 | 44.5 | 25.5 | 135 | 3.2 | 15° | |
R3040.011-I | Internal | 11 | 47.5 | 44.5 | 25.5 | 135 | 3.2 | 15° | |
R3040.013-I | Internal | 13 | 47.5 | 44.5 | 25.5 | 135 | 3.2 | 15° | |
R3040.110-I | Internal | 10 | 54.0 | 54.0 | 32.0 | 315 | 4.7 | 15° | |
R3040.111-I | Internal | 11 | 54.0 | 54.0 | 32.0 | 315 | 4.7 | 15° | |
R3040.113-I | Internal | 13 | 54.0 | 54.0 | 32.0 | 315 | 4.7 | 15° | |
R3040.014-I | Internal | 14 | 54.0 | 54.0 | 32.0 | 315 | 4.7 | 15° | |
R3040.016-I | Internal | 16 | 54.0 | 54.0 | 32.0 | 315 | 4.7 | 15° | |
R3040.213-I | Internal | 13 | 54.0 | 60.5 | 32.0 | 450 | 3.2 | 15° | |
R3040.114-I | Internal | 14 | 54.0 | 60.5 | 32.0 | 450 | 3.2 | 15° | |
R3040.116-I | Internal | 16 | 54.0 | 60.5 | 32.0 | 450 | 3.2 | 15° | |
£ 155.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. |
Black polyurethane with plated mild steel hub.
Absorbs end play.
3,600 rpm max.
Quiet running.
Maintenance free (no moving parts).