| Price & Availability | CAD | Article | d1 & d2 +0.5 | d3 | d4 | d5 | d6 | l1 | l2 | Torque max. Ncm | Angle misalign. max. | No. of pins | Parallel misalign. max. mm | Axial misalign. max. mm | ||||||
| R3060.003-A | 3 | 17.5 | 8.0 | 1.6 | 14.3 | 8.0 | 3.2 | 280 | 10° | 8 | 1.6 | 3.6 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 & d2
+0.5 3 d3 17.5 d4 8.0 d5 1.6 d6 14.3 l1 8.0 l2 3.2 Torque
max.
Ncm 280 Angle misalign.
max. 10° No. of pins 8 Parallel misalign.
max.
mm 1.6 Axial misalign.
max.
mm 3.6 | ||||||||||||||||||||
| R3060.005-A | 5 | 25.5 | 9.5 | 3.2 | 19.1 | 8.7 | 3.2 | 390 | 10° | 8 | 3.2 | 4.8 | ||||||||
Ready to despatch 1 Need more? Please call us.
d1 & d2
+0.5 5 d3 25.5 d4 9.5 d5 3.2 d6 19.1 l1 8.7 l2 3.2 Torque
max.
Ncm 390 Angle misalign.
max. 10° No. of pins 8 Parallel misalign.
max.
mm 3.2 Axial misalign.
max.
mm 4.8 | ||||||||||||||||||||
| R3060.007-A | 7 | 32.0 | 12.7 | 3.2 | 25.4 | 11.0 | 4.8 | 560 | 10° | 10 | 6.4 | 6.4 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 & d2
+0.5 7 d3 32.0 d4 12.7 d5 3.2 d6 25.4 l1 11.0 l2 4.8 Torque
max.
Ncm 560 Angle misalign.
max. 10° No. of pins 10 Parallel misalign.
max.
mm 6.4 Axial misalign.
max.
mm 6.4 | ||||||||||||||||||||
| R3060.008-A | 8 | 38.0 | 12.7 | 4.8 | 28.6 | 11.0 | 4.8 | 680 | 10° | 10 | 5.6 | 7.9 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 & d2
+0.5 8 d3 38.0 d4 12.7 d5 4.8 d6 28.6 l1 11.0 l2 4.8 Torque
max.
Ncm 680 Angle misalign.
max. 10° No. of pins 10 Parallel misalign.
max.
mm 5.6 Axial misalign.
max.
mm 7.9 | ||||||||||||||||||||
| R3060.010-A | 10 | 50.0 | 19.0 | 6.4 | 38.1 | 19.0 | 9.5 | 1130 | 10° | 12 | 4.0 | 9.5 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 & d2
+0.5 10 d3 50.0 d4 19.0 d5 6.4 d6 38.1 l1 19.0 l2 9.5 Torque
max.
Ncm 1130 Angle misalign.
max. 10° No. of pins 12 Parallel misalign.
max.
mm 4.0 Axial misalign.
max.
mm 9.5 | ||||||||||||||||||||
| R3060.013-A | 13 | 63.5 | 25.5 | 7.9 | 47.6 | 22.0 | 9.5 | 2260 | 10° | 12 | 3.2 | 12.7 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 & d2
+0.5 13 d3 63.5 d4 25.5 d5 7.9 d6 47.6 l1 22.0 l2 9.5 Torque
max.
Ncm 2260 Angle misalign.
max. 10° No. of pins 12 Parallel misalign.
max.
mm 3.2 Axial misalign.
max.
mm 12.7 | ||||||||||||||||||||
| R3060.003-B | 3 | 17.5 | 8.0 | 1.6 | 14.3 | 8.0 | 3.2 | 280 | 30° | 8 | 12.7 | 11.0 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 & d2
+0.5 3 d3 17.5 d4 8.0 d5 1.6 d6 14.3 l1 8.0 l2 3.2 Torque
max.
Ncm 280 Angle misalign.
max. 30° No. of pins 8 Parallel misalign.
max.
mm 12.7 Axial misalign.
max.
mm 11.0 | ||||||||||||||||||||
| R3060.005-B | 5 | 25.5 | 9.5 | 3.2 | 19.1 | 8.7 | 3.2 | 390 | 30° | 8 | 16.0 | 16.0 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 & d2
+0.5 5 d3 25.5 d4 9.5 d5 3.2 d6 19.1 l1 8.7 l2 3.2 Torque
max.
Ncm 390 Angle misalign.
max. 30° No. of pins 8 Parallel misalign.
max.
mm 16.0 Axial misalign.
max.
mm 16.0 | ||||||||||||||||||||
| R3060.007-B | 7 | 32.0 | 12.7 | 3.2 | 25.4 | 11.0 | 4.8 | 560 | 30° | 10 | 19.0 | 22.0 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 & d2
+0.5 7 d3 32.0 d4 12.7 d5 3.2 d6 25.4 l1 11.0 l2 4.8 Torque
max.
Ncm 560 Angle misalign.
max. 30° No. of pins 10 Parallel misalign.
max.
mm 19.0 Axial misalign.
max.
mm 22.0 | ||||||||||||||||||||
| R3060.008-B | 8 | 38.0 | 12.7 | 4.8 | 28.6 | 11.0 | 4.8 | 680 | 30° | 10 | 22.0 | 28.5 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 & d2
+0.5 8 d3 38.0 d4 12.7 d5 4.8 d6 28.6 l1 11.0 l2 4.8 Torque
max.
Ncm 680 Angle misalign.
max. 30° No. of pins 10 Parallel misalign.
max.
mm 22.0 Axial misalign.
max.
mm 28.5 | ||||||||||||||||||||
| R3060.010-B | 10 | 50.0 | 19.0 | 6.4 | 38.1 | 19.0 | 9.5 | 1130 | 30° | 12 | 22.5 | 35.0 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 & d2
+0.5 10 d3 50.0 d4 19.0 d5 6.4 d6 38.1 l1 19.0 l2 9.5 Torque
max.
Ncm 1130 Angle misalign.
max. 30° No. of pins 12 Parallel misalign.
max.
mm 22.5 Axial misalign.
max.
mm 35.0 | ||||||||||||||||||||
| R3060.013-B | 13 | 63.5 | 25.5 | 7.9 | 47.6 | 22.0 | 9.5 | 2260 | 30° | 12 | 32.0 | 51.0 | ||||||||
Ready to despatch 0 Need more? Please call us.
d1 & d2
+0.5 13 d3 63.5 d4 25.5 d5 7.9 d6 47.6 l1 22.0 l2 9.5 Torque
max.
Ncm 2260 Angle misalign.
max. 30° No. of pins 12 Parallel misalign.
max.
mm 32.0 Axial misalign.
max.
mm 51.0 | ||||||||||||||||||||
Aluminium (DIN 3,1355) body with polyurethane connection shafts.
Allows for very high levels of axial and angular misalignment.
Type A - allows 10° of angular misalignment.
Type B - allows 30° of angular misalignment.