Price & Availability | CAD | Order No. | l1 | l2 stroke | h1 | w1 | l3 | l4 | h2 | w2 | w3 | No. of holes | Load (per rail) C0 ax max. N |
Load (per rail) C0 rad max. N |
Mx max. Nm |
My max. Nm |
Mz max. Nm |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1994.28-0130 | 130 | 74 | 28 | 13 | 80 | 25 | 15 | 12.3 | 7.5 | 2 | 452 | 645 | 17 | 23 | 30 | ||||||||||||||||||||||||||||||||||||||
£ 90.89 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1994.28-0210 | 210 | 116 | 28 | 13 | 80 | 25 | 15 | 12.3 | 7.5 | 3 | 816 | 1165 | 27.5 | 60 | 86 | ||||||||||||||||||||||||||||||||||||||
£ 107.50 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1994.28-0290 | 290 | 148 | 28 | 13 | 80 | 25 | 15 | 12.3 | 7.5 | 4 | 1413 | 2019 | 41 | 135 | 190 | ||||||||||||||||||||||||||||||||||||||
£ 128.53 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1994.28-0370 | 370 | 190 | 28 | 13 | 80 | 25 | 15 | 12.3 | 7.5 | 5 | 1780 | 2543 | 52 | 215 | 309 | ||||||||||||||||||||||||||||||||||||||
£ 147.92 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1994.28-0450 | 450 | 232 | 28 | 13 | 80 | 25 | 15 | 12.3 | 7.5 | 6 | 2148 | 3069 | 64 | 316 | 450 | ||||||||||||||||||||||||||||||||||||||
£ 164.65 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1994.28-0530 | 530 | 274 | 28 | 13 | 80 | 25 | 15 | 12.3 | 7.5 | 7 | 2517 | 3595 | 74 | 438 | 625 | ||||||||||||||||||||||||||||||||||||||
£ 179.14 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1994.28-0610 | 610 | 316 | 28 | 13 | 80 | 25 | 15 | 12.3 | 7.5 | 9 | 2906 | 4151 | 83.5 | 579 | 822 | ||||||||||||||||||||||||||||||||||||||
£ 199.90 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1994.28-0690 | 690 | 358 | 28 | 13 | 80 | 25 | 15 | 12.3 | 7.5 | 9 | 3266 | 4666 | 95 | 738 | 1055 | ||||||||||||||||||||||||||||||||||||||
£ 221.64 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1994.28-0770 | 770 | 400 | 28 | 13 | 80 | 25 | 15 | 12.3 | 7.5 | 10 | 3634 | 5192 | 107 | 916 | 1310 | ||||||||||||||||||||||||||||||||||||||
£ 240.75 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1994.28-0850 | 850 | 433 | 28 | 13 | 80 | 25 | 15 | 12.3 | 7.5 | 11 | 4232 | 6045 | 120 | 1166 | 1667 | ||||||||||||||||||||||||||||||||||||||
£ 257.61 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1994.28-0930 | 930 | 475 | 28 | 13 | 80 | 25 | 15 | 12.3 | 7.5 | 12 | 4584 | 6549 | 129 | 1392 | 1991 | ||||||||||||||||||||||||||||||||||||||
£ 274.33 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1994.28-1010 | 1010 | 517 | 28 | 13 | 80 | 25 | 15 | 12.3 | 7.5 | 13 | 4952 | 7074 | 141 | 1637 | 2333 | ||||||||||||||||||||||||||||||||||||||
£ 293.01 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1994.28-1090 | 1090 | 559 | 28 | 13 | 80 | 25 | 15 | 12.3 | 7.5 | 14 | 5267 | 7709 | 151 | 1896 | 2709 | ||||||||||||||||||||||||||||||||||||||
£ 313.24 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1994.28-1170 | 1170 | 601 | 28 | 13 | 80 | 25 | 15 | 12.3 | 7.5 | 15 | 5688 | 8125 | 162 | 2178 | 3111 | ||||||||||||||||||||||||||||||||||||||
£ 333.44 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Cold drawn bearing steel raceways hardened to 60 HRc. Balls - hardened steel.
Zinc coating to ISO2081 (excluding raceways). Corrosion resistant coatings available on request.
These are extremely strong and rigid telescopic slides with high load capacities, offering a semi-telescopic movement. C0rad is the load rating for a single telescopic slide. They have very low deflection characteristics.
Weight 2,02 Kg/m.
Temperature range: -30°C to +170°C.
A double direction stroke can be obtained by removing the end stops screws at the end of each side of the intermediate member.
For double direction strokes, when the moving element has started the stroke in the opposite direction it will catch the intermediate member and force it to return.
The slides have end stops, but these are not designed to stop a moving, loaded slide. External end stops should be used for this.
Special strokes up to 65% of the closed length can be provided on request.
d1=Ø5.5 and d2=M5.
r=1.