Price & Availability | Article | Motor | Speed max. °/s | Horizontal load max. kg | Vertical load max. kg | ||||||||||||
L3560.125-STA | Stepper | 25° | 36.36 | 36.36 | |||||||||||||
£ 8,078.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Motor Stepper Speed
max.
°/s 25° Horizontal load
max.
kg 36.36 Vertical load
max.
kg 36.36 | |||||||||||||||||
L3560.125-SVA | Servo & enc. | 180° | 36.36 | 36.36 | |||||||||||||
Ready to despatch 0 Need more? Please call us.
Motor Servo & enc. Speed
max.
°/s 180° Horizontal load
max.
kg 36.36 Vertical load
max.
kg 36.36 | |||||||||||||||||
L3560.125-STB | Stepper | 50° | 36.36 | 36.36 | |||||||||||||
£ 8,434.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Motor Stepper Speed
max.
°/s 50° Horizontal load
max.
kg 36.36 Vertical load
max.
kg 36.36 | |||||||||||||||||
L3560.125-STC | Stepper & enc. | 25° | 36.36 | 36.36 | |||||||||||||
£ 8,791.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Motor Stepper & enc. Speed
max.
°/s 25° Horizontal load
max.
kg 36.36 Vertical load
max.
kg 36.36 | |||||||||||||||||
L3560.125-STD | Stepper & enc. | 50° | 36.36 | 36.36 | |||||||||||||
£ 9,147.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Motor Stepper & enc. Speed
max.
°/s 50° Horizontal load
max.
kg 36.36 Vertical load
max.
kg 36.36 | |||||||||||||||||
L3560.125-SVB | Servo & enc. | 360° | 36.36 | 36.36 | |||||||||||||
£ 9,774.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Motor Servo & enc. Speed
max.
°/s 360° Horizontal load
max.
kg 36.36 Vertical load
max.
kg 36.36 |
Price & Availability | Article | Weight kg | Output torque max. Nm | Uni-directional repeatability ± arc-secs | Bi-directional repeatability ±a | Accuracy ± arc-secs | Gear ratio | Resolution ± arc-secs | ||||||||||||
L3560.125-STA | 5.0 | 10.2 | 5" | 45" | 70" | 72:1 | 0,36" | |||||||||||||
£ 8,078.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 5.0 Output torque
max.
Nm 10.2 Uni-directional repeatability
± arc-secs 5" Bi-directional repeatability
±a 45" Accuracy
± arc-secs 70" Gear ratio 72:1 Resolution
± arc-secs 0,36" | ||||||||||||||||||||
L3560.125-SVA | 5.0 | 10.2 | 5" | 45" | 70" | 72:1 | 4,50" | |||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 5.0 Output torque
max.
Nm 10.2 Uni-directional repeatability
± arc-secs 5" Bi-directional repeatability
±a 45" Accuracy
± arc-secs 70" Gear ratio 72:1 Resolution
± arc-secs 4,50" | ||||||||||||||||||||
L3560.125-STB | 5.0 | 10.2 | 5" | 45" | 70" | 36:1 | 0,72" | |||||||||||||
£ 8,434.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 5.0 Output torque
max.
Nm 10.2 Uni-directional repeatability
± arc-secs 5" Bi-directional repeatability
±a 45" Accuracy
± arc-secs 70" Gear ratio 36:1 Resolution
± arc-secs 0,72" | ||||||||||||||||||||
L3560.125-STC | 5.0 | 10.2 | 5" | 45" | 70" | 72:1 | 0,36" | |||||||||||||
£ 8,791.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 5.0 Output torque
max.
Nm 10.2 Uni-directional repeatability
± arc-secs 5" Bi-directional repeatability
±a 45" Accuracy
± arc-secs 70" Gear ratio 72:1 Resolution
± arc-secs 0,36" | ||||||||||||||||||||
L3560.125-STD | 5.0 | 10.2 | 5" | 45" | 70" | 36:1 | 0,72" | |||||||||||||
£ 9,147.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 5.0 Output torque
max.
Nm 10.2 Uni-directional repeatability
± arc-secs 5" Bi-directional repeatability
±a 45" Accuracy
± arc-secs 70" Gear ratio 36:1 Resolution
± arc-secs 0,72" | ||||||||||||||||||||
L3560.125-SVB | 5.0 | 10.2 | 5" | 45" | 70" | 36:1 | 9,00" | |||||||||||||
£ 9,774.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 5.0 Output torque
max.
Nm 10.2 Uni-directional repeatability
± arc-secs 5" Bi-directional repeatability
±a 45" Accuracy
± arc-secs 70" Gear ratio 36:1 Resolution
± arc-secs 9,00" |
Aluminium alloy body (light, stiff and stable), black anodised.
Supplied with optical home switch.
Weight 5,0 Kg.
The design utilises a single preloaded crossed roller bearing system for the table movement. This eliminates the use of dual bearing configuration, thus improving axial runout and wobble.
The stages are offered with different gear ratio options. A proprietary preload system ensures zero backlash in the gear train.
The travel is 360° continuous.
Easy to use plug and play system when used with a motion controller.
Servo motor stages are only compatible with servo motion controllers. These allow for greater speeds but are more expensive.
This rotary table is completely sealed from the outside environment. Perfect for applications such as semi-conductor wafer cutting. It is also suitable for outdoor applications where dust and moisture protection is required.
Requires external home switch (if required).
Motor options:
Stepper - Nema 23, high torque, brushless. 0.95 Amp/phase, 5.0 Ohm/phase, 3.1 mH/phase, 1.8°/step. Optionally with a 1000 line rotary encoder.
Servo - Nema 23 with a 1000 line rotary encoder.
RS422/485 communications. Input voltage +24VDC. Drawings show stepper motor configuration. See special pages for further motor options.