Price & Availability | Order No. | Travel | Motor type | Motor code | Accuracy ± mm |
Bi-directional repeatability ± |
Horizontal load max. kg |
Vertical load max. kg |
Side load max. kg |
Weight kg |
Lead screw pitch | Speed max. mm/s |
l1 | l2 | Resolution ± |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3502.050-STA | 50 | Stepper | -STA | 0,6µ | 10µ | 23 | 6.5 | 18 | 1.36 | 1.5875 | 12.0 | 176 | 44.5 | 0,03µ | |
L3502.050-STB | 50 | Stepper | -STB | 0,6µ | 10µ | 23 | 6.5 | 18 | 1.36 | 6.35 | 50.0 | 176 | 44.5 | 0,13µ | |
L3502.050-STC | 50 | Stepper & enc. | -STC | 0,6µ | 10µ | 23 | 6.5 | 18 | 1.36 | 1.5875 | 12.0 | 176 | 44.5 | 0,4µ | |
L3502.050-STD | 50 | Stepper & enc. | -STD | 0,6µ | 10µ | 23 | 6.5 | 18 | 1.36 | 6.35 | 50.0 | 176 | 44.5 | 1,6µ | |
L3502.050-IMA | 50 | Int. stepper | -IMA | 0,6µ | 10µ | 23 | 6.5 | 18 | 1.36 | 1.5875 | 12.0 | 176 | 44.5 | 0,4µ | |
L3502.050-IMB | 50 | Int. stepper | -IMB | 0,6µ | 10µ | 23 | 6.5 | 18 | 1.36 | 6.35 | 12.0 | 176 | 44.5 | 1,6µ | |
L3502.050-IMC | 50 | Int. stepper & enc. | -IMC | 0,6µ | 10µ | 23 | 6.5 | 18 | 1.36 | 1.5875 | 25.0 | 176 | 44.5 | 0,4µ | |
L3502.050-IMD | 50 | Int. stepper | -IMD | 0,6µ | 10µ | 23 | 6.5 | 18 | 1.36 | 6.35 | 50.0 | 176 | 44.5 | 1,6µ | |
L3502.100-STA | 100 | Stepper | -STA | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.14 | 1.5875 | 12.0 | 226 | 68.9 | 0,03µ | |
L3502.100-STB | 100 | Stepper | -STB | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.14 | 6.35 | 50.0 | 226 | 68.9 | 0,13µ | |
L3502.100-STC | 100 | Stepper & enc. | -STC | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.14 | 1.5875 | 12.0 | 226 | 68.9 | 0,4µ | |
L3502.100-STD | 100 | Stepper & enc. | -STD | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.14 | 6.35 | 50.0 | 226 | 68.9 | 1,6µ | |
L3502.100-IMA | 100 | Int. stepper | -IMA | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.14 | 1.5875 | 12.0 | 226 | 68.9 | 0,4µ | |
L3502.100-IMB | 100 | Int. stepper | -IMB | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.14 | 6.35 | 12.0 | 226 | 68.9 | 1,6µ | |
L3502.100-IMC | 100 | Int. stepper & enc. | -IMC | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.14 | 1.5875 | 25.0 | 226 | 68.9 | 0,4µ | |
L3502.100-IMD | 100 | Int. stepper | -IMD | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.14 | 6.35 | 50.0 | 226 | 68.9 | 1,6µ | |
L3502.150-STA | 150 | Stepper | -STA | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.41 | 1.5875 | 12.0 | 277 | 44.5 | 0,03µ | |
L3502.150-STB | 150 | Stepper | -STB | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.41 | 6.35 | 50.0 | 277 | 68.9 | 0,13µ | |
L3502.150-STC | 150 | Stepper & enc. | -STC | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.41 | 1.5875 | 12.0 | 277 | 94.3 | 0,4µ | |
L3502.150-STD | 150 | Stepper & enc. | -STD | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.41 | 6.35 | 50.0 | 277 | 119.7 | 1,6µ | |
L3502.150-IMA | 150 | Int. stepper | -IMA | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.41 | 1.5875 | 12.0 | 277 | 57.5 | 0,4µ | |
L3502.150-IMB | 150 | Int. stepper | -IMB | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.41 | 6.35 | 12.0 | 277 | 82.7 | 1,6µ | |
L3502.150-IMC | 150 | Int. stepper & enc. | -IMC | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.41 | 1.5875 | 25.0 | 277 | 108.3 | 0,4µ | |
L3502.150-IMD | 150 | Int. stepper | -IMD | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.41 | 6.35 | 50.0 | 277 | 133.7 | 1,6µ | |
L3502.200-STA | 200 | Stepper | -STA | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.59 | 1.5875 | 12.0 | 327 | 119.7 | 0,03µ | |
L3502.200-STB | 200 | Stepper | -STB | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.59 | 6.35 | 50.0 | 327 | 119.7 | 0,13µ | |
L3502.200-STC | 200 | Stepper & enc. | -STC | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.59 | 1.5875 | 12.0 | 327 | 119.7 | 0,4µ | |
L3502.200-STD | 200 | Stepper & enc. | -STD | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.59 | 6.35 | 50.0 | 327 | 119.7 | 1,6µ | |
L3502.200-IMA | 200 | Int. stepper | -IMA | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.59 | 1.5875 | 12.0 | 327 | 119.7 | 0,4µ | |
L3502.200-IMB | 200 | Int. stepper | -IMB | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.59 | 6.35 | 12.0 | 327 | 119.7 | 1,6µ | |
L3502.200-IMC | 200 | Int. stepper & enc. | -IMC | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.59 | 1.5875 | 25.0 | 327 | 119.7 | 0,4µ | |
L3502.200-IMD | 200 | Int. stepper | -IMD | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.59 | 6.35 | 50.0 | 327 | 119.7 | 1,6µ | |
L3502.250-STA | 250 | Stepper | -STA | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.86 | 1.5875 | 12.0 | 378 | 57.5 | 0,03µ | |
L3502.250-STB | 250 | Stepper | -STB | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.86 | 6.35 | 50.0 | 378 | 57.5 | 0,13µ | |
L3502.250-STC | 250 | Stepper & enc. | -STC | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.86 | 1.5875 | 12.0 | 378 | 57.5 | 0,4µ | |
L3502.250-STD | 250 | Stepper & enc. | -STD | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.86 | 6.35 | 50.0 | 378 | 57.5 | 1,6µ | |
L3502.250-IMA | 250 | Int. stepper | -IMA | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.86 | 1.5875 | 12.0 | 378 | 57.5 | 0,4µ | |
L3502.250-IMB | 250 | Int. stepper | -IMB | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.86 | 6.35 | 12.0 | 378 | 57.5 | 1,6µ | |
L3502.250-IMC | 250 | Int. stepper & enc. | -IMC | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.86 | 1.5875 | 25.0 | 378 | 57.5 | 0,4µ | |
L3502.250-IMD | 250 | Int. stepper | -IMD | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.86 | 6.35 | 50.0 | 378 | 57.5 | 1,6µ | |
L3502.300-STA | 300 | Stepper | -STA | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.13 | 1.5875 | 12.0 | 429 | 82.7 | 0,03µ | |
L3502.300-STB | 300 | Stepper | -STB | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.13 | 6.35 | 50.0 | 429 | 82.7 | 0,13µ | |
L3502.300-STC | 300 | Stepper & enc. | -STC | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.13 | 1.5875 | 12.0 | 429 | 82.7 | 0,4µ | |
L3502.300-STD | 200 | Stepper & enc. | -STD | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.13 | 6.35 | 50.0 | 429 | 82.7 | 1,6µ | |
L3502.300-IMA | 250 | Int. stepper | -IMA | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.13 | 1.5875 | 12.0 | 429 | 82.7 | 0,4µ | |
L3502.300-IMB | 300 | Int. stepper | -IMB | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.13 | 6.35 | 12.0 | 429 | 82.7 | 1,6µ | |
L3502.300-IMC | 350 | Int. stepper & enc. | -IMC | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.13 | 1.5875 | 25.0 | 429 | 82.7 | 0,4µ | |
L3502.300-IMD | 400 | Int. stepper | -IMD | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.13 | 6.35 | 50.0 | 429 | 82.7 | 1,6µ | |
L3502.350-STA | 350 | Stepper | -STA | 0,6µ | 10µ | 23 | 108.3 | 18 | 3.41 | 1.5875 | 12.0 | 480 | 44.5 | 0,03µ | |
L3502.350-STB | 350 | Stepper | -STB | 0,6µ | 10µ | 23 | 108.3 | 18 | 3.41 | 6.35 | 50.0 | 480 | 68.9 | 0,13µ | |
L3502.350-STC | 350 | Stepper & enc. | -STC | 0,6µ | 10µ | 23 | 108.3 | 18 | 3.41 | 1.5875 | 12.0 | 480 | 94.3 | 0,4µ | |
L3502.350-STD | 350 | Stepper & enc. | -STD | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.41 | 6.35 | 50.0 | 480 | 108.3 | 1,6µ | |
L3502.350-IMA | 350 | Int. stepper | -IMA | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.41 | 1.5875 | 12.0 | 480 | 108.3 | 0,4µ | |
L3502.350-IMB | 350 | Int. stepper | -IMB | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.41 | 6.35 | 12.0 | 480 | 108.3 | 1,6µ | |
L3502.350-IMC | 350 | Int. stepper & enc. | -IMC | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.41 | 1.5875 | 25.0 | 480 | 108.3 | 0,4µ | |
L3502.350-IMD | 350 | Int. stepper | -IMD | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.41 | 6.35 | 50.0 | 480 | 108.3 | 1,6µ | |
L3502.400-STA | 400 | Stepper | -STA | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.68 | 1.5875 | 12.0 | 531 | 133.7 | 0,03µ | |
L3502.400-STB | 400 | Stepper | -STB | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.68 | 6.35 | 50.0 | 531 | 133.7 | 0,13µ | |
L3502.400-STC | 400 | Stepper & enc. | -STC | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.68 | 1.5875 | 12.0 | 531 | 133.7 | 0,4µ | |
L3502.400-STD | 400 | Stepper & enc. | -STD | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.68 | 6.35 | 50.0 | 531 | 133.7 | 1,6µ | |
L3502.400-IMA | 400 | Int. stepper | -IMA | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.68 | 1.5875 | 12.0 | 531 | 133.7 | 0,4µ | |
L3502.400-IMB | 400 | Int. stepper | -IMB | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.68 | 6.35 | 12.0 | 531 | 133.7 | 1,6µ | |
L3502.400-IMC | 400 | Int. stepper & enc. | -IMC | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.68 | 1.5875 | 25.0 | 531 | 133.7 | 0,4µ | |
L3502.400-IMD | 400 | Int. stepper | -IMD | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.68 | 6.35 | 50.0 | 531 | 133.7 | 1,6µ | |
L3502.500-STA | 500 | Stepper | -STA | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.95 | 1.5875 | 12.0 | 632 | 185.5 | 0,03µ | |
L3502.500-STB | 500 | Stepper | -STB | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.95 | 6.35 | 50.0 | 632 | 185.5 | 0,13µ | |
L3502.500-STC | 500 | Stepper & enc. | -STC | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.95 | 1.5875 | 12.0 | 632 | 185.5 | 0,4µ | |
L3502.500-STD | 500 | Stepper & enc. | -STD | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.95 | 6.35 | 50.0 | 632 | 185.5 | 1,6µ | |
L3502.500-IMA | 500 | Int. stepper | -IMA | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.95 | 1.5875 | 12.0 | 632 | 185.5 | 0,4µ | |
L3502.500-IMB | 500 | Int. stepper | -IMB | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.95 | 6.35 | 12.0 | 632 | 185.5 | 1,6µ | |
L3502.500-IMC | 500 | Int. stepper & enc. | -IMC | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.95 | 1.5875 | 25.0 | 632 | 185.5 | 0,4µ | |
L3502.500-IMD | 500 | Int. stepper | -IMD | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.95 | 6.35 | 50.0 | 632 | 185.5 | 1,6µ | |
L3502.600-STA | 600 | Stepper | -STA | 0,6µ | 10µ | 23 | 6.5 | 18 | 4.23 | 1.5875 | 12.0 | 734 | 235.3 | 0,03µ | |
L3502.600-STB | 600 | Stepper | -STB | 0,6µ | 10µ | 23 | 6.5 | 18 | 4.23 | 6.35 | 50.0 | 734 | 235.3 | 0,13µ | |
L3502.600-STC | 600 | Stepper & enc. | -STC | 0,6µ | 10µ | 23 | 6.5 | 18 | 4.23 | 1.5875 | 12.0 | 734 | 235.3 | 0,4µ | |
L3502.600-STD | 600 | Stepper & enc. | -STD | 0,6µ | 10µ | 23 | 6.5 | 18 | 4.23 | 6.35 | 50.0 | 734 | 235.3 | 1,6µ | |
L3502.600-IMA | 600 | Int. stepper | -IMA | 0,6µ | 10µ | 23 | 6.5 | 18 | 4.23 | 1.5875 | 12.0 | 734 | 235.3 | 0,4µ | |
L3502.600-IMB | 600 | Int. stepper | -IMB | 0,6µ | 10µ | 23 | 6.5 | 18 | 4.23 | 6.35 | 12.0 | 734 | 235.3 | 1,6µ | |
L3502.600-IMC | 600 | Int. stepper & enc. | -IMC | 0,6µ | 10µ | 23 | 6.5 | 18 | 4.23 | 1.5875 | 25.0 | 734 | 235.3 | 0,4µ | |
L3502.600-IMD | 600 | Int. stepper | -IMD | 0,6µ | 10µ | 23 | 6.5 | 18 | 4.23 | 6.35 | 50.0 | 734 | 235.3 | 1,6µ |
Order No. | Travel | Motor type | Motor code | Accuracy ± mm |
Bi-directional repeatability ± |
Horizontal load max. kg |
Vertical load max. kg |
Side load max. kg |
Weight kg |
Lead screw pitch | Speed max. mm/s |
l1 | l2 | Resolution ± |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3502.050-STA | 50 | Stepper | -STA | 0,6µ | 10µ | 23 | 6.5 | 18 | 1.36 | 1.5875 | 12.0 | 176 | 44.5 | 0,03µ |
L3502.050-STB | 50 | Stepper | -STB | 0,6µ | 10µ | 23 | 6.5 | 18 | 1.36 | 6.35 | 50.0 | 176 | 44.5 | 0,13µ |
L3502.050-STC | 50 | Stepper & enc. | -STC | 0,6µ | 10µ | 23 | 6.5 | 18 | 1.36 | 1.5875 | 12.0 | 176 | 44.5 | 0,4µ |
L3502.050-STD | 50 | Stepper & enc. | -STD | 0,6µ | 10µ | 23 | 6.5 | 18 | 1.36 | 6.35 | 50.0 | 176 | 44.5 | 1,6µ |
L3502.050-IMA | 50 | Int. stepper | -IMA | 0,6µ | 10µ | 23 | 6.5 | 18 | 1.36 | 1.5875 | 12.0 | 176 | 44.5 | 0,4µ |
L3502.050-IMB | 50 | Int. stepper | -IMB | 0,6µ | 10µ | 23 | 6.5 | 18 | 1.36 | 6.35 | 12.0 | 176 | 44.5 | 1,6µ |
L3502.050-IMC | 50 | Int. stepper & enc. | -IMC | 0,6µ | 10µ | 23 | 6.5 | 18 | 1.36 | 1.5875 | 25.0 | 176 | 44.5 | 0,4µ |
L3502.050-IMD | 50 | Int. stepper | -IMD | 0,6µ | 10µ | 23 | 6.5 | 18 | 1.36 | 6.35 | 50.0 | 176 | 44.5 | 1,6µ |
L3502.100-STA | 100 | Stepper | -STA | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.14 | 1.5875 | 12.0 | 226 | 68.9 | 0,03µ |
L3502.100-STB | 100 | Stepper | -STB | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.14 | 6.35 | 50.0 | 226 | 68.9 | 0,13µ |
L3502.100-STC | 100 | Stepper & enc. | -STC | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.14 | 1.5875 | 12.0 | 226 | 68.9 | 0,4µ |
L3502.100-STD | 100 | Stepper & enc. | -STD | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.14 | 6.35 | 50.0 | 226 | 68.9 | 1,6µ |
L3502.100-IMA | 100 | Int. stepper | -IMA | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.14 | 1.5875 | 12.0 | 226 | 68.9 | 0,4µ |
L3502.100-IMB | 100 | Int. stepper | -IMB | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.14 | 6.35 | 12.0 | 226 | 68.9 | 1,6µ |
L3502.100-IMC | 100 | Int. stepper & enc. | -IMC | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.14 | 1.5875 | 25.0 | 226 | 68.9 | 0,4µ |
L3502.100-IMD | 100 | Int. stepper | -IMD | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.14 | 6.35 | 50.0 | 226 | 68.9 | 1,6µ |
L3502.150-STA | 150 | Stepper | -STA | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.41 | 1.5875 | 12.0 | 277 | 44.5 | 0,03µ |
L3502.150-STB | 150 | Stepper | -STB | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.41 | 6.35 | 50.0 | 277 | 68.9 | 0,13µ |
L3502.150-STC | 150 | Stepper & enc. | -STC | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.41 | 1.5875 | 12.0 | 277 | 94.3 | 0,4µ |
L3502.150-STD | 150 | Stepper & enc. | -STD | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.41 | 6.35 | 50.0 | 277 | 119.7 | 1,6µ |
L3502.150-IMA | 150 | Int. stepper | -IMA | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.41 | 1.5875 | 12.0 | 277 | 57.5 | 0,4µ |
L3502.150-IMB | 150 | Int. stepper | -IMB | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.41 | 6.35 | 12.0 | 277 | 82.7 | 1,6µ |
L3502.150-IMC | 150 | Int. stepper & enc. | -IMC | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.41 | 1.5875 | 25.0 | 277 | 108.3 | 0,4µ |
L3502.150-IMD | 150 | Int. stepper | -IMD | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.41 | 6.35 | 50.0 | 277 | 133.7 | 1,6µ |
L3502.200-STA | 200 | Stepper | -STA | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.59 | 1.5875 | 12.0 | 327 | 119.7 | 0,03µ |
L3502.200-STB | 200 | Stepper | -STB | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.59 | 6.35 | 50.0 | 327 | 119.7 | 0,13µ |
L3502.200-STC | 200 | Stepper & enc. | -STC | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.59 | 1.5875 | 12.0 | 327 | 119.7 | 0,4µ |
L3502.200-STD | 200 | Stepper & enc. | -STD | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.59 | 6.35 | 50.0 | 327 | 119.7 | 1,6µ |
L3502.200-IMA | 200 | Int. stepper | -IMA | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.59 | 1.5875 | 12.0 | 327 | 119.7 | 0,4µ |
L3502.200-IMB | 200 | Int. stepper | -IMB | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.59 | 6.35 | 12.0 | 327 | 119.7 | 1,6µ |
L3502.200-IMC | 200 | Int. stepper & enc. | -IMC | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.59 | 1.5875 | 25.0 | 327 | 119.7 | 0,4µ |
L3502.200-IMD | 200 | Int. stepper | -IMD | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.59 | 6.35 | 50.0 | 327 | 119.7 | 1,6µ |
L3502.250-STA | 250 | Stepper | -STA | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.86 | 1.5875 | 12.0 | 378 | 57.5 | 0,03µ |
L3502.250-STB | 250 | Stepper | -STB | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.86 | 6.35 | 50.0 | 378 | 57.5 | 0,13µ |
L3502.250-STC | 250 | Stepper & enc. | -STC | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.86 | 1.5875 | 12.0 | 378 | 57.5 | 0,4µ |
L3502.250-STD | 250 | Stepper & enc. | -STD | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.86 | 6.35 | 50.0 | 378 | 57.5 | 1,6µ |
L3502.250-IMA | 250 | Int. stepper | -IMA | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.86 | 1.5875 | 12.0 | 378 | 57.5 | 0,4µ |
L3502.250-IMB | 250 | Int. stepper | -IMB | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.86 | 6.35 | 12.0 | 378 | 57.5 | 1,6µ |
L3502.250-IMC | 250 | Int. stepper & enc. | -IMC | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.86 | 1.5875 | 25.0 | 378 | 57.5 | 0,4µ |
L3502.250-IMD | 250 | Int. stepper | -IMD | 0,6µ | 10µ | 23 | 6.5 | 18 | 2.86 | 6.35 | 50.0 | 378 | 57.5 | 1,6µ |
L3502.300-STA | 300 | Stepper | -STA | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.13 | 1.5875 | 12.0 | 429 | 82.7 | 0,03µ |
L3502.300-STB | 300 | Stepper | -STB | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.13 | 6.35 | 50.0 | 429 | 82.7 | 0,13µ |
L3502.300-STC | 300 | Stepper & enc. | -STC | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.13 | 1.5875 | 12.0 | 429 | 82.7 | 0,4µ |
L3502.300-STD | 200 | Stepper & enc. | -STD | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.13 | 6.35 | 50.0 | 429 | 82.7 | 1,6µ |
L3502.300-IMA | 250 | Int. stepper | -IMA | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.13 | 1.5875 | 12.0 | 429 | 82.7 | 0,4µ |
L3502.300-IMB | 300 | Int. stepper | -IMB | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.13 | 6.35 | 12.0 | 429 | 82.7 | 1,6µ |
L3502.300-IMC | 350 | Int. stepper & enc. | -IMC | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.13 | 1.5875 | 25.0 | 429 | 82.7 | 0,4µ |
L3502.300-IMD | 400 | Int. stepper | -IMD | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.13 | 6.35 | 50.0 | 429 | 82.7 | 1,6µ |
L3502.350-STA | 350 | Stepper | -STA | 0,6µ | 10µ | 23 | 108.3 | 18 | 3.41 | 1.5875 | 12.0 | 480 | 44.5 | 0,03µ |
L3502.350-STB | 350 | Stepper | -STB | 0,6µ | 10µ | 23 | 108.3 | 18 | 3.41 | 6.35 | 50.0 | 480 | 68.9 | 0,13µ |
L3502.350-STC | 350 | Stepper & enc. | -STC | 0,6µ | 10µ | 23 | 108.3 | 18 | 3.41 | 1.5875 | 12.0 | 480 | 94.3 | 0,4µ |
L3502.350-STD | 350 | Stepper & enc. | -STD | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.41 | 6.35 | 50.0 | 480 | 108.3 | 1,6µ |
L3502.350-IMA | 350 | Int. stepper | -IMA | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.41 | 1.5875 | 12.0 | 480 | 108.3 | 0,4µ |
L3502.350-IMB | 350 | Int. stepper | -IMB | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.41 | 6.35 | 12.0 | 480 | 108.3 | 1,6µ |
L3502.350-IMC | 350 | Int. stepper & enc. | -IMC | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.41 | 1.5875 | 25.0 | 480 | 108.3 | 0,4µ |
L3502.350-IMD | 350 | Int. stepper | -IMD | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.41 | 6.35 | 50.0 | 480 | 108.3 | 1,6µ |
L3502.400-STA | 400 | Stepper | -STA | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.68 | 1.5875 | 12.0 | 531 | 133.7 | 0,03µ |
L3502.400-STB | 400 | Stepper | -STB | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.68 | 6.35 | 50.0 | 531 | 133.7 | 0,13µ |
L3502.400-STC | 400 | Stepper & enc. | -STC | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.68 | 1.5875 | 12.0 | 531 | 133.7 | 0,4µ |
L3502.400-STD | 400 | Stepper & enc. | -STD | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.68 | 6.35 | 50.0 | 531 | 133.7 | 1,6µ |
L3502.400-IMA | 400 | Int. stepper | -IMA | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.68 | 1.5875 | 12.0 | 531 | 133.7 | 0,4µ |
L3502.400-IMB | 400 | Int. stepper | -IMB | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.68 | 6.35 | 12.0 | 531 | 133.7 | 1,6µ |
L3502.400-IMC | 400 | Int. stepper & enc. | -IMC | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.68 | 1.5875 | 25.0 | 531 | 133.7 | 0,4µ |
L3502.400-IMD | 400 | Int. stepper | -IMD | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.68 | 6.35 | 50.0 | 531 | 133.7 | 1,6µ |
L3502.500-STA | 500 | Stepper | -STA | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.95 | 1.5875 | 12.0 | 632 | 185.5 | 0,03µ |
L3502.500-STB | 500 | Stepper | -STB | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.95 | 6.35 | 50.0 | 632 | 185.5 | 0,13µ |
L3502.500-STC | 500 | Stepper & enc. | -STC | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.95 | 1.5875 | 12.0 | 632 | 185.5 | 0,4µ |
L3502.500-STD | 500 | Stepper & enc. | -STD | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.95 | 6.35 | 50.0 | 632 | 185.5 | 1,6µ |
L3502.500-IMA | 500 | Int. stepper | -IMA | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.95 | 1.5875 | 12.0 | 632 | 185.5 | 0,4µ |
L3502.500-IMB | 500 | Int. stepper | -IMB | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.95 | 6.35 | 12.0 | 632 | 185.5 | 1,6µ |
L3502.500-IMC | 500 | Int. stepper & enc. | -IMC | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.95 | 1.5875 | 25.0 | 632 | 185.5 | 0,4µ |
L3502.500-IMD | 500 | Int. stepper | -IMD | 0,6µ | 10µ | 23 | 6.5 | 18 | 3.95 | 6.35 | 50.0 | 632 | 185.5 | 1,6µ |
L3502.600-STA | 600 | Stepper | -STA | 0,6µ | 10µ | 23 | 6.5 | 18 | 4.23 | 1.5875 | 12.0 | 734 | 235.3 | 0,03µ |
L3502.600-STB | 600 | Stepper | -STB | 0,6µ | 10µ | 23 | 6.5 | 18 | 4.23 | 6.35 | 50.0 | 734 | 235.3 | 0,13µ |
L3502.600-STC | 600 | Stepper & enc. | -STC | 0,6µ | 10µ | 23 | 6.5 | 18 | 4.23 | 1.5875 | 12.0 | 734 | 235.3 | 0,4µ |
L3502.600-STD | 600 | Stepper & enc. | -STD | 0,6µ | 10µ | 23 | 6.5 | 18 | 4.23 | 6.35 | 50.0 | 734 | 235.3 | 1,6µ |
L3502.600-IMA | 600 | Int. stepper | -IMA | 0,6µ | 10µ | 23 | 6.5 | 18 | 4.23 | 1.5875 | 12.0 | 734 | 235.3 | 0,4µ |
L3502.600-IMB | 600 | Int. stepper | -IMB | 0,6µ | 10µ | 23 | 6.5 | 18 | 4.23 | 6.35 | 12.0 | 734 | 235.3 | 1,6µ |
L3502.600-IMC | 600 | Int. stepper & enc. | -IMC | 0,6µ | 10µ | 23 | 6.5 | 18 | 4.23 | 1.5875 | 25.0 | 734 | 235.3 | 0,4µ |
L3502.600-IMD | 600 | Int. stepper | -IMD | 0,6µ | 10µ | 23 | 6.5 | 18 | 4.23 | 6.35 | 50.0 | 734 | 235.3 | 1,6µ |
Black anodised aluminium body (6061). Hardened linear guideways, stainless steel Acme lead screw (with internally lubricated anti-backlash nut).
Operation down to 10-6 Torr.
Teflon jacketed wire, fluxless soldered connections. Vacuum compatible motor and limit switches. Low vapour pressure lubricant, blind holes are vented. All parts are thoroughly cleaned followed by latex gloved assembly.
Replace -XXX in part number with the code for your preferred motor type - see second data table for codes and specifications.
Easy plug and play system. Controllable from PC or PLC when used in conjunction with a motion controller. Controllers come with their own software but many pre-existing software packages (such as Labview) can be used.
Can be readily supplied in XY, XZ and XYZ configurations.
Applications - research, semi-conductors, fibre optics, automation etc.
Replace -XXX in part number with the code for your preferred motor type - see second data table for codes and specifications.
Motor options:
Stepper - Nema 17, high torque, brushless. 0.95 Amp/phase, 5.0 Ohm/phase, 3.1 mH/phase, 1.8°/step.
Intelligent stepper - Nema 17 with a fully programmable motion controller inbuilt (ie no need for an external motion controller). Two +5 to +24VDC I/O lines. One 10 bit analogue input selectable 0 to +10VDC, 0 to +5VDC. RS422/485 communications. Input voltage +24VDC.
Drawings show stepper motor configuration. See special pages for further motor options.
Max. moment loads:
Mx = 20 Nm
My = 20 Nm
Mz= 19 Nm
For 50mm travel stage Ma and Mb = 12 Nm.
For combined stages, add suffixes:
XY - for XY stage
XZ - for XZ stage
XYZ - for XYZ stage