Price & Availability | CAD | Order No. | Travel | Motor type | Horizontal load max. kg |
Accuracy ± |
Side load max. kg |
Repeatability ± |
Lead screw pitch | Speed max. mm/s |
l1 | l2 | Resolution ± |
Weight kg |
||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3505.100 | 100 | Stepper & enc. | 22.6 | 3µ | 4.5 | 0,5µ | 5 | 50 | 225.4 | 74.7 | 0,1µ | 2.9 | ||||||||||||||||||||||||||
£ 7,275.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||
L3505.150 | 150 | Stepper & enc. | 22.6 | 3µ | 4.5 | 0,5µ | 5 | 50 | 275.4 | 74.7 | 0,1µ | 3.2 | ||||||||||||||||||||||||||
£ 7,783.78 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||
L3505.200 | 200 | Stepper & enc. | 22.6 | 3µ | 4.5 | 0,5µ | 5 | 50 | 325.4 | 74.7 | 0,1µ | 3.6 | ||||||||||||||||||||||||||
£ 8,292.24 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||
L3505.250 | 250 | Stepper & enc. | 22.6 | 3µ | 4.5 | 0,5µ | 5 | 50 | 375.4 | 74.7 | 0,1µ | 3.9 | ||||||||||||||||||||||||||
£ 8,957.52 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||
L3505.300 | 300 | Stepper & enc. | 22.6 | 3µ | 4.5 | 0,5µ | 5 | 50 | 425.4 | 74.7 | 0,1µ | 4.2 | ||||||||||||||||||||||||||
£ 9,860.40 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||
L3505.050 | 50 | Stepper & enc. | 22.6 | 3µ | 4.5 | 0,5µ | 5 | 50 | 174.6 | 74.7 | 0,1µ | 2.7 | ||||||||||||||||||||||||||
£ 6,831.00 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Black anodised aluminium body (6061). Hardened linear guideways, stainless steel Acme lead screw (with internally lubricated anti-backlash nut).
These are smooth running, precise and stiff linear stages. For ease of use they have separate connections for motor power and limit/encoder signals. Integrated limit switches are provided as standard. Supplied with optical linear encoder.
Easy plug and play system. Controllable from PC or PLC when used in conjunction with a motion controller. Controllers come with their own software but many pre-existing software packages (such as Labview) can be used.
Can be readily supplied in XY, XZ and XYZ configurations for 100 and 150mm stroke models.
Applications - research, semi-conductors, fibre optics, automation etc.
Stepper motor - Nema 17, high torque, brushless. 0.95 Amp/phase, 5.0 Ohm/phase, 3.1 mH/phase, 1.8°/step.
Limit switches wired normally closed.
Supplied with in-built linear encoder to increase positional accuracy. Drawings show stepper motor configuration. See special pages for further motor options.
Max. moment loads:
My = 20 Nm
Mz = 20 Nm.
For combined stages, add suffixes:
XY - for XY stage
XZ - for XZ stage
XYZ - for XYZ stage