Ball Slide Assemblies
precision
Price & Availability | CAD | Order No. | Stroke | Load max. kg |
w1 | l1 | h1 | l2 | l3 | l4 | w2 | h2 | Weight g |
w3 | h3 | d1 | d2 | d3 | Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1032.045-025 | 25 | 41 | 44.5 | 50.8 | 19.1 | 57.2 | 35 | 40 | 20 | 10.2 | 127 | 22.1 | 4.6 | M4 | 4.6 | 8.1 | 5.0 | 5.3 | 5.6 | ||||||||||||||||||||||||||||||||||||||
£ 419.57 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1032.045-038 | 38 | 52 | 44.5 | 69.9 | 19.1 | 76.2 | 54 | 57 | 20 | 10.2 | 172 | 22.1 | 4.6 | M4 | 4.6 | 8.1 | 5.6 | 8.3 | 8.6 | ||||||||||||||||||||||||||||||||||||||
£ 472.54 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1032.045-050 | 50 | 59 | 44.5 | 82.6 | 19.1 | 88.9 | 65 | 70 | 20 | 10.2 | 209 | 22.1 | 4.6 | M4 | 4.6 | 8.1 | 6.7 | 10.6 | 11.1 | ||||||||||||||||||||||||||||||||||||||
£ 510.18 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1032.045-075 | 75 | 64 | 44.5 | 101.6 | 19.1 | 108.0 | 85 | 90 | 20 | 10.2 | 254 | 22.1 | 4.6 | M4 | 4.6 | 8.1 | 7.8 | 12.4 | 12.9 | ||||||||||||||||||||||||||||||||||||||
£ 528.30 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1032.067-025 | 25 | 100 | 66.5 | 66.5 | 25.4 | 66.5 | 54 | 54 | 35 | 15.7 | 299 | 38.1 | 5.3 | M5 | 5.8 | 10.0 | 17.8 | 14.8 | 15.6 | ||||||||||||||||||||||||||||||||||||||
£ 457.21 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1032.067-050 | 50 | 114 | 66.5 | 101.6 | 25.4 | 111.0 | 75 | 85 | 35 | 15.7 | 454 | 38.1 | 5.3 | M5 | 5.8 | 10.0 | 20.3 | 25.4 | 26.4 | ||||||||||||||||||||||||||||||||||||||
£ 528.30 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1032.067-075 | 75 | 159 | 66.5 | 127.0 | 25.4 | 136.4 | 100 | 110 | 35 | 15.7 | 567 | 38.1 | 5.3 | M5 | 5.8 | 10.0 | 28.3 | 47.1 | 49.4 | ||||||||||||||||||||||||||||||||||||||
£ 549.21 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1032.067-100 | 100 | 177 | 66.5 | 152.4 | 25.4 | 161.8 | 125 | 135 | 35 | 15.7 | 680 | 38.1 | 5.3 | M5 | 5.8 | 10.0 | 37.6 | 65.6 | 68.9 | ||||||||||||||||||||||||||||||||||||||
£ 585.45 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1032.067-125 | 125 | 191 | 66.5 | 203.2 | 25.4 | 212.6 | 178 | 190 | 35 | 15.7 | 907 | 38.1 | 5.3 | M5 | 5.8 | 10.0 | 43.2 | 75.4 | 79.2 | ||||||||||||||||||||||||||||||||||||||
£ 667.69 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1032.089-050 | 50 | 118 | 88.9 | 101.6 | 44.5 | 114.3 | 50 | 65 | 50 | 15.7 | 907 | 50.3 | 5.3 | M5 | 5.8 | 10.0 | 19.4 | 56.0 | 5.86 | ||||||||||||||||||||||||||||||||||||||
£ 585.45 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1032.089-075 | 75 | 127 | 88.9 | 146.1 | 44.5 | 158.8 | 95 | 110 | 50 | 15.7 | 1306 | 50.3 | 5.3 | M5 | 5.8 | 10.0 | 21.6 | 70.5 | 74.1 | ||||||||||||||||||||||||||||||||||||||
£ 632.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1032.089-125 | 125 | 145 | 88.9 | 203.2 | 44.5 | 215.9 | 150 | 175 | 50 | 15.7 | 1814 | 50.3 | 5.3 | M5 | 5.8 | 10.0 | 24.5 | 92.0 | 93.9 | ||||||||||||||||||||||||||||||||||||||
£ 740.18 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1032.089-165 | 165 | 159 | 88.9 | 260.4 | 44.5 | 273.1 | 210 | 225 | 50 | 15.7 | 2327 | 50.3 | 5.3 | M5 | 5.8 | 10.0 | 26.6 | 108 | 113 | ||||||||||||||||||||||||||||||||||||||
£ 908.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1032.089-225 | 225 | 182 | 88.9 | 355.6 | 44.5 | 368.3 | 305 | 320 | 50 | 15.7 | 3175 | 50.3 | 5.3 | M5 | 5.8 | 10.0 | 29.5 | 142 | 149 | ||||||||||||||||||||||||||||||||||||||
£ 1,233.62 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1032.146-125 | 125 | 136 | 146.1 | 209.6 | 60.03 | 222.3 | 150 | 175 | 100 | 24.9 | 4536 | 94.0 | 6.2 | M6 | 7.1 | 11.0 | 28.2 | 106 | 108 | ||||||||||||||||||||||||||||||||||||||
£ 1,140.23 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1032.146-175 | 175 | 163 | 146.1 | 304.8 | 60.03 | 317.5 | 250 | 275 | 100 | 24.9 | 6586 | 94.0 | 6.2 | M6 | 7.1 | 11.0 | 30.6 | 124 | 130 | ||||||||||||||||||||||||||||||||||||||
£ 1,382.77 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1032.146-250 | 250 | 204 | 146.1 | 381.0 | 60.03 | 393.7 | 330 | 350 | 100 | 24.9 | 8232 | 94.0 | 6.2 | M6 | 7.1 | 11.0 | 33.9 | 163 | 171 | ||||||||||||||||||||||||||||||||||||||
£ 1,773.07 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Order No. | Stroke | Load max. kg |
w1 | l1 | h1 | l2 | l3 | l4 | w2 | h2 | Weight g |
w3 | h3 | d1 | d2 | d3 | Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1032.045-025 | 25 | 41 | 44.5 | 50.8 | 19.1 | 57.2 | 35 | 40 | 20 | 10.2 | 127 | 22.1 | 4.6 | M4 | 4.6 | 8.1 | 5.0 | 5.3 | 5.6 |
L1032.045-038 | 38 | 52 | 44.5 | 69.9 | 19.1 | 76.2 | 54 | 57 | 20 | 10.2 | 172 | 22.1 | 4.6 | M4 | 4.6 | 8.1 | 5.6 | 8.3 | 8.6 |
L1032.045-050 | 50 | 59 | 44.5 | 82.6 | 19.1 | 88.9 | 65 | 70 | 20 | 10.2 | 209 | 22.1 | 4.6 | M4 | 4.6 | 8.1 | 6.7 | 10.6 | 11.1 |
L1032.045-075 | 75 | 64 | 44.5 | 101.6 | 19.1 | 108.0 | 85 | 90 | 20 | 10.2 | 254 | 22.1 | 4.6 | M4 | 4.6 | 8.1 | 7.8 | 12.4 | 12.9 |
L1032.067-025 | 25 | 100 | 66.5 | 66.5 | 25.4 | 66.5 | 54 | 54 | 35 | 15.7 | 299 | 38.1 | 5.3 | M5 | 5.8 | 10.0 | 17.8 | 14.8 | 15.6 |
L1032.067-050 | 50 | 114 | 66.5 | 101.6 | 25.4 | 111.0 | 75 | 85 | 35 | 15.7 | 454 | 38.1 | 5.3 | M5 | 5.8 | 10.0 | 20.3 | 25.4 | 26.4 |
L1032.067-075 | 75 | 159 | 66.5 | 127.0 | 25.4 | 136.4 | 100 | 110 | 35 | 15.7 | 567 | 38.1 | 5.3 | M5 | 5.8 | 10.0 | 28.3 | 47.1 | 49.4 |
L1032.067-100 | 100 | 177 | 66.5 | 152.4 | 25.4 | 161.8 | 125 | 135 | 35 | 15.7 | 680 | 38.1 | 5.3 | M5 | 5.8 | 10.0 | 37.6 | 65.6 | 68.9 |
L1032.067-125 | 125 | 191 | 66.5 | 203.2 | 25.4 | 212.6 | 178 | 190 | 35 | 15.7 | 907 | 38.1 | 5.3 | M5 | 5.8 | 10.0 | 43.2 | 75.4 | 79.2 |
L1032.089-050 | 50 | 118 | 88.9 | 101.6 | 44.5 | 114.3 | 50 | 65 | 50 | 15.7 | 907 | 50.3 | 5.3 | M5 | 5.8 | 10.0 | 19.4 | 56.0 | 5.86 |
L1032.089-075 | 75 | 127 | 88.9 | 146.1 | 44.5 | 158.8 | 95 | 110 | 50 | 15.7 | 1306 | 50.3 | 5.3 | M5 | 5.8 | 10.0 | 21.6 | 70.5 | 74.1 |
L1032.089-125 | 125 | 145 | 88.9 | 203.2 | 44.5 | 215.9 | 150 | 175 | 50 | 15.7 | 1814 | 50.3 | 5.3 | M5 | 5.8 | 10.0 | 24.5 | 92.0 | 93.9 |
L1032.089-165 | 165 | 159 | 88.9 | 260.4 | 44.5 | 273.1 | 210 | 225 | 50 | 15.7 | 2327 | 50.3 | 5.3 | M5 | 5.8 | 10.0 | 26.6 | 108 | 113 |
L1032.089-225 | 225 | 182 | 88.9 | 355.6 | 44.5 | 368.3 | 305 | 320 | 50 | 15.7 | 3175 | 50.3 | 5.3 | M5 | 5.8 | 10.0 | 29.5 | 142 | 149 |
L1032.146-125 | 125 | 136 | 146.1 | 209.6 | 60.03 | 222.3 | 150 | 175 | 100 | 24.9 | 4536 | 94.0 | 6.2 | M6 | 7.1 | 11.0 | 28.2 | 106 | 108 |
L1032.146-175 | 175 | 163 | 146.1 | 304.8 | 60.03 | 317.5 | 250 | 275 | 100 | 24.9 | 6586 | 94.0 | 6.2 | M6 | 7.1 | 11.0 | 30.6 | 124 | 130 |
L1032.146-250 | 250 | 204 | 146.1 | 381.0 | 60.03 | 393.7 | 330 | 350 | 100 | 24.9 | 8232 | 94.0 | 6.2 | M6 | 7.1 | 11.0 | 33.9 | 163 | 171 |
Aluminium carriage and base.
Hardened stainless steel rollers, shafts and preload gibs.
Crossed roller design greatly increases load capacity.
Straight line accuracy: 1µ/25mm of travel.
Positional repeatability: 0,5µ.
Coefficient of friction: 0,002.
Carriage surface flat to 3µ/25mm.
Carriage and base ground to optical flatness.
Stroke is centred on the mid-point of the slides (ie 50% of total stroke each way).