Units | Price/unit after discount | Applied Discount |
1 | £ 1,687.73 | 0% |
5 | £ 1,603.34 | 5% |
10 | £ 1,518.96 | 10% |
20 | £ 1,434.57 | 15% |
50 | £ 1,265.80 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 1,687.73 | 0% |
5 | £ 1,603.34 | 5% |
10 | £ 1,518.96 | 10% |
20 | £ 1,434.57 | 15% |
50 | £ 1,265.80 | 25% |
Special sliders on a pair of hardened steel rails, encased in an aluminium profile.
Any length overall stroke unit can be supplied (up to 3,0 metres in a single section) for the C75 series. Longer strokes available.
Longer carriages and double carriages are available which increase the load capacity of the units.
See technical pages for more information on belt specification, long carriages, double carriages and motor connections.
Can easily be combined to make an XY, XYZ or other set up gantry system.
For loads with significant My moment loads.