Price & Availability | CAD | Order No. | l1 | l2 | l3 | h1 & w1 | h2 | h3 | h4 | l4 | w2 | w3 | w4 | w5 | C0ax N |
C0rad N |
Mx Nm |
My Nm |
Mz Nm |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3001.A55-0100 | 100 | 516 | 200 | 55 | 71 | 15 | 25 | 108 | 52 | 1.5 | 28 | 12 | 750 | 2175 | 11.5 | 21.7 | 54.5 | ||||||||||||||||||||||||||||||||||||||
L3001.A55-0200 | 200 | 616 | 200 | 55 | 71 | 15 | 25 | 108 | 52 | 1.5 | 28 | 12 | 750 | 2175 | 11.5 | 21.7 | 54.5 | ||||||||||||||||||||||||||||||||||||||
L3001.A55-0300 | 300 | 716 | 200 | 55 | 71 | 15 | 25 | 108 | 52 | 1.5 | 28 | 12 | 750 | 2175 | 11.5 | 21.7 | 54.5 | ||||||||||||||||||||||||||||||||||||||
L3001.A55-0400 | 400 | 816 | 200 | 55 | 71 | 15 | 25 | 108 | 52 | 1.5 | 28 | 12 | 750 | 2175 | 11.5 | 21.7 | 54.5 | ||||||||||||||||||||||||||||||||||||||
L3001.A55-0500 | 500 | 916 | 200 | 55 | 71 | 15 | 25 | 108 | 52 | 1.5 | 28 | 12 | 750 | 2175 | 11.5 | 21.7 | 54.5 | ||||||||||||||||||||||||||||||||||||||
L3001.A55-0600 | 600 | 1016 | 200 | 55 | 71 | 15 | 25 | 108 | 52 | 1.5 | 28 | 12 | 750 | 2175 | 11.5 | 21.7 | 54.5 | ||||||||||||||||||||||||||||||||||||||
£ 1,563.41 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L3001.A55-0700 | 700 | 1116 | 200 | 55 | 71 | 15 | 25 | 108 | 52 | 1.5 | 28 | 12 | 750 | 2175 | 11.5 | 21.7 | 54.5 | ||||||||||||||||||||||||||||||||||||||
L3001.A55-0800 | 800 | 1216 | 200 | 55 | 71 | 15 | 25 | 108 | 52 | 1.5 | 28 | 12 | 750 | 2175 | 11.5 | 21.7 | 54.5 | ||||||||||||||||||||||||||||||||||||||
L3001.A55-0900 | 900 | 1316 | 200 | 55 | 71 | 15 | 25 | 108 | 52 | 1.5 | 28 | 12 | 750 | 2175 | 11.5 | 21.7 | 54.5 | ||||||||||||||||||||||||||||||||||||||
L3001.A55-1000 | 1000 | 1416 | 200 | 55 | 71 | 15 | 25 | 108 | 52 | 1.5 | 28 | 12 | 750 | 2175 | 11.5 | 21.7 | 54.5 | ||||||||||||||||||||||||||||||||||||||
L3001.A55-1100 | 1100 | 1516 | 200 | 55 | 71 | 15 | 25 | 108 | 52 | 1.5 | 28 | 12 | 750 | 2175 | 11.5 | 21.7 | 54.5 | ||||||||||||||||||||||||||||||||||||||
L3001.A55-1200 | 1200 | 1616 | 200 | 55 | 71 | 15 | 25 | 108 | 52 | 1.5 | 28 | 12 | 750 | 2175 | 11.5 | 21.7 | 54.5 | ||||||||||||||||||||||||||||||||||||||
L3001.A55-1300 | 1300 | 1716 | 200 | 55 | 71 | 15 | 25 | 108 | 52 | 1.5 | 28 | 12 | 750 | 2175 | 11.5 | 21.7 | 54.5 | ||||||||||||||||||||||||||||||||||||||
L3001.A55-1400 | 1400 | 1816 | 200 | 55 | 71 | 15 | 25 | 108 | 52 | 1.5 | 28 | 12 | 750 | 2175 | 11.5 | 21.7 | 54.5 | ||||||||||||||||||||||||||||||||||||||
L3001.A55-1500 | 1500 | 1916 | 200 | 55 | 71 | 15 | 25 | 108 | 52 | 1.5 | 28 | 12 | 750 | 2175 | 11.5 | 21.7 | 54.5 | ||||||||||||||||||||||||||||||||||||||
L3001.A55-1600 | 1600 | 2016 | 200 | 55 | 71 | 15 | 25 | 108 | 52 | 1.5 | 28 | 12 | 750 | 2175 | 11.5 | 21.7 | 54.5 | ||||||||||||||||||||||||||||||||||||||
L3001.A55-1700 | 1700 | 2116 | 200 | 55 | 71 | 15 | 25 | 108 | 52 | 1.5 | 28 | 12 | 750 | 2175 | 11.5 | 21.7 | 54.5 | ||||||||||||||||||||||||||||||||||||||
L3001.A55-1800 | 1800 | 2216 | 200 | 55 | 71 | 15 | 25 | 108 | 52 | 1.5 | 28 | 12 | 750 | 2175 | 11.5 | 21.7 | 54.5 | ||||||||||||||||||||||||||||||||||||||
L3001.A55-1900 | 1900 | 2316 | 200 | 55 | 71 | 15 | 25 | 108 | 52 | 1.5 | 28 | 12 | 750 | 2175 | 11.5 | 21.7 | 54.5 | ||||||||||||||||||||||||||||||||||||||
L3001.A55-2000 | 2000 | 2416 | 200 | 55 | 71 | 15 | 25 | 108 | 52 | 1.5 | 28 | 12 | 750 | 2175 | 11.5 | 21.7 | 54.5 | ||||||||||||||||||||||||||||||||||||||
L3001.A55-2100 | 2100 | 2516 | 200 | 55 | 71 | 15 | 25 | 108 | 52 | 1.5 | 28 | 12 | 750 | 2175 | 11.5 | 21.7 | 54.5 | ||||||||||||||||||||||||||||||||||||||
L3001.A55-2200 | 2200 | 2616 | 200 | 55 | 71 | 15 | 25 | 108 | 52 | 1.5 | 28 | 12 | 750 | 2175 | 11.5 | 21.7 | 54.5 | ||||||||||||||||||||||||||||||||||||||
L3001.A55-2300 | 2300 | 2716 | 200 | 55 | 71 | 15 | 25 | 108 | 52 | 1.5 | 28 | 12 | 750 | 2175 | 11.5 | 21.7 | 54.5 | ||||||||||||||||||||||||||||||||||||||
L3001.A55-2400 | 2400 | 2816 | 200 | 55 | 71 | 15 | 25 | 108 | 52 | 1.5 | 28 | 12 | 750 | 2175 | 11.5 | 21.7 | 54.5 | ||||||||||||||||||||||||||||||||||||||
L3001.A55-2500 | 2500 | 2916 | 200 | 55 | 71 | 15 | 25 | 108 | 52 | 1.5 | 28 | 12 | 750 | 2175 | 11.5 | 21.7 | 54.5 | ||||||||||||||||||||||||||||||||||||||
L3001.A55-2600 | 2600 | 3016 | 200 | 55 | 71 | 15 | 25 | 108 | 52 | 1.5 | 28 | 12 | 750 | 2175 | 11.5 | 21.7 | 54.5 | ||||||||||||||||||||||||||||||||||||||
L3001.A55-2700 | 2700 | 3116 | 200 | 55 | 71 | 15 | 25 | 108 | 52 | 1.5 | 28 | 12 | 750 | 2175 | 11.5 | 21.7 | 54.5 | ||||||||||||||||||||||||||||||||||||||
L3001.A55-2800 | 2800 | 3216 | 200 | 55 | 71 | 15 | 25 | 108 | 52 | 1.5 | 28 | 12 | 750 | 2175 | 11.5 | 21.7 | 54.5 | ||||||||||||||||||||||||||||||||||||||
L3001.A55-2900 | 2900 | 3316 | 200 | 55 | 71 | 15 | 25 | 108 | 52 | 1.5 | 28 | 12 | 750 | 2175 | 11.5 | 21.7 | 54.5 | ||||||||||||||||||||||||||||||||||||||
L3001.A55-3000 | 3000 | 3416 | 200 | 55 | 71 | 15 | 25 | 108 | 52 | 1.5 | 28 | 12 | 750 | 2175 | 11.5 | 21.7 | 54.5 |
Special sliders on a single hardened steel rail, encased in an aluminium profile.
Any length overall stroke unit can be supplied (up to 3,0 metres in a single section) for the A55 series. Longer strokes available.
Longer carriages and double carriages are available which increase the load capacity of the units.
See technical pages for more information on belt specification, long carriages, double carriages and motor connections.
Can easily be combined to make an XY, XYZ or other set up gantry system.
For loads with low moment loads.