Curviline Sliders
size 16
| Price & Availability | Article | w1 | h1 | d1 | h2 | h3 | l1 | l2 | l3 | w2 | w3 | w4 | Load C0 rad max. N | Load C0 ax max. N | Weight kg | ||||||||||||||||||
| L1978.CR16-070 | 50 | 32.3 | M5 | 10 | 5.7 | 70 | 50 | 10 | 30 | 60 | 10 | 570 | 400 | 0.45 | |||||||||||||||||||
£ 194.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
w1 50 h1 32.3 d1 M5 h2 10 h3 5.7 l1 70 l2 50 l3 10 w2 30 w3 60 w4 10 Load C0 rad
max.
N 570 Load C0 ax
max.
N 400 Weight
kg 0.45 | |||||||||||||||||||||||||||||||||
Slider body: Fe360. Roller 100Cr6. Roller pins: Lubricated for life.
Finish: electrolytic zinc plated.
Where moment loads are present use two or more sliders. Constant (L1978.CRX16) and variable (L1978.VRX16) radii rails can be produced.
Temperature range -30°C to +100°C.
All Steel - Zinc plated available. Other coatings and finishes are also available.