Price & Availability | Order No. | Rail size | w1 | w2 | h1 | l1 | l2 | h2 | h3 | h4 | h5 | h6 | h7 | d1 | Weight g |
d2 | d3 | l3 | l4 | l5 | w3 | w4 | w5 | Dyn. load Crad & ax max. kN |
Static load C0rad & ax max. kN |
Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1017.F35 | 35 | 100 | 34 | 48 | 122 | 84 | 42 | 13 | 31 | 17.0 | 5 | 16.4 | M10 | 1700 | 9 | 14 | 62 | 19 | 40 | 33 | 82 | 41 | 57 | 154 | 2742 | 1946 | 1946 | |||||||||||||||||||||||||||||||||||||
£ 181.45 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1017.F45 | 45 | 120 | 45 | 60 | 156 | 110 | 52 | 15 | 38 | 19.0 | 6 | 21.8 | M12 | 3400 | 14 | 20 | 80 | 29.2 | 52.5 | 37.5 | 100 | 50 | 95.9 | 255 | 6350 | 4450 | 4450 | |||||||||||||||||||||||||||||||||||||
£ 261.77 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Order No. | Rail size | w1 | w2 | h1 | l1 | l2 | h2 | h3 | h4 | h5 | h6 | h7 | d1 | Weight g |
d2 | d3 | l3 | l4 | l5 | w3 | w4 | w5 | Dyn. load Crad & ax max. kN |
Static load C0rad & ax max. kN |
Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1017.F35 | 35 | 100 | 34 | 48 | 122 | 84 | 42 | 13 | 31 | 17.0 | 5 | 16.4 | M10 | 1700 | 9 | 14 | 62 | 19 | 40 | 33 | 82 | 41 | 57 | 154 | 2742 | 1946 | 1946 |
L1017.F45 | 45 | 120 | 45 | 60 | 156 | 110 | 52 | 15 | 38 | 19.0 | 6 | 21.8 | M12 | 3400 | 14 | 20 | 80 | 29.2 | 52.5 | 37.5 | 100 | 50 | 95.9 | 255 | 6350 | 4450 | 4450 |
Hardened and ground steel.
Needle roller linear guideways can take significantly higher loads than the same size standard (ball) linear guideways.
Select the size and number of carriages to suit the required load then select the required rail length, (see part nos. L1017.25 through to L1017.65).
Standard preload carriages are K0 (no preload) or K1 (0,02 x dynamic load capacity). Other preloads available on request.
These are very heavy duty needle roller rail carriages and can only be used with corresponding needle roller rails L1017. For standard linear guideways and carriages see part no. L1016.