Flanged Carriages
standard
Price & Availability | CAD | Order No. | Rail size | l1 | h1 | l2 | w1 | l3 | h2 | h3 | h4 | d1 | h5 | d2 | h6 | w2 | w3 | w4 | l4 | Weight g |
l5 | d3 | d4 | Mx Nm |
My Nm |
Mz Nm |
Dyn. load C kN |
Static load C0rad & ax kN |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1016.F15-NC | 15 | 58.6 | 24 | 40.2 | 47 | 30 | 3.4 | 7.5 | 13.0 | M5 | 5.5 | 4.4 | 5.5 | 38 | 15 | 16.0 | 5.7 | 210 | 60 | 7.5 | M3 x 0,5 | 137 | 120 | 120 | 11.67 | 19.90 | ||||||||||||||||||||||||||||||||||||||
£ 52.17 per unit (click for quantity discounts)
Ready to despatch 168 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1016.F20-NC | 20 | 70.1 | 30 | 48.5 | 63 | 40 | 4.5 | 9.0 | 16.3 | M6 | 8.5 | 5.4 | 7.1 | 53 | 20 | 21.5 | 12.3 | 400 | 60 | 9.5 | M6 x 1,0 | 289 | 224 | 224 | 17.98 | 30.96 | ||||||||||||||||||||||||||||||||||||||
£ 62.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1016.F25-NC | 25 | 79.2 | 36 | 57.5 | 70 | 45 | 5.8 | 10.1 | 19.2 | M8 | 9.0 | 6.8 | 10.2 | 57 | 23 | 23.5 | 12.2 | 570 | 60 | 11.0 | M6 x 1,0 | 447 | 358 | 358 | 25.25 | 41.73 | ||||||||||||||||||||||||||||||||||||||
£ 70.76 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1016.F30-NC | 30 | 94.8 | 42 | 67.8 | 90 | 52 | 7.0 | 12.0 | 22.8 | M10 | 12.0 | 8.6 | 10.0 | 72 | 28 | 31.0 | 11.7 | 1100 | 80 | 14.0 | M6 x 1,0 | 719 | 560 | 560 | 37.33 | 55.50 | ||||||||||||||||||||||||||||||||||||||
£ 88.90 per unit (click for quantity discounts)
Ready to despatch 100 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Rail size | l1 | h1 | l2 | w1 | l3 | h2 | h3 | h4 | d1 | h5 | d2 | h6 | w2 | w3 | w4 | l4 | Weight g |
l5 | d3 | d4 | Mx Nm |
My Nm |
Mz Nm |
Dyn. load C kN |
Static load C0rad & ax kN |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1016.F15-NC | 15 | 58.6 | 24 | 40.2 | 47 | 30 | 3.4 | 7.5 | 13.0 | M5 | 5.5 | 4.4 | 5.5 | 38 | 15 | 16.0 | 5.7 | 210 | 60 | 7.5 | M3 x 0,5 | 137 | 120 | 120 | 11.67 | 19.90 |
L1016.F20-NC | 20 | 70.1 | 30 | 48.5 | 63 | 40 | 4.5 | 9.0 | 16.3 | M6 | 8.5 | 5.4 | 7.1 | 53 | 20 | 21.5 | 12.3 | 400 | 60 | 9.5 | M6 x 1,0 | 289 | 224 | 224 | 17.98 | 30.96 |
L1016.F25-NC | 25 | 79.2 | 36 | 57.5 | 70 | 45 | 5.8 | 10.1 | 19.2 | M8 | 9.0 | 6.8 | 10.2 | 57 | 23 | 23.5 | 12.2 | 570 | 60 | 11.0 | M6 x 1,0 | 447 | 358 | 358 | 25.25 | 41.73 |
L1016.F30-NC | 30 | 94.8 | 42 | 67.8 | 90 | 52 | 7.0 | 12.0 | 22.8 | M10 | 12.0 | 8.6 | 10.0 | 72 | 28 | 31.0 | 11.7 | 1100 | 80 | 14.0 | M6 x 1,0 | 719 | 560 | 560 | 37.33 | 55.50 |
Hardened and ground steel.
Select the size and number of carriages to suit the required load then select the required rail length, (see part nos. L1016.15 through to L1016.30).
Standard preload carriages are K0 (no preload) or K1 (0,02 x dynamic load capacity). Other preloads available on request.