Price & Availability | CAD | Order No. | Rail size |
h1 | w1 | l1 | h2 | h3 | h4 | h5 | h6 | w2 | w3 | w4 | l2 | l3 | l4 | l5 | d1 | X Kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1016.U15-BC | 15 | 28 | 34 | 58,6 | 3,3 | 6,0 | 13,0 | 6,0 | 9,5 | 26 | 15 | 9,5 | 40,2 | 26 | 5,0 | 60 | M 4 | 0,19 | ||||||||||||||||||||||||||||||||||||||
£ 105.89 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1016.U20-BC | 20 | 30 | 44 | 69,3 | 4,5 | 6,5 | 16,3 | 8,5 | 7,1 | 32 | 20 | 12,0 | 48,5 | 36 | 15,6 | 60 | M 5 | 0,31 | ||||||||||||||||||||||||||||||||||||||
£ 126.10 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1016.U20-L-BC | 20 | 30 | 44 | 82,1 | 4,5 | 6,5 | 16,3 | 8,5 | 7,1 | 32 | 20 | 12,0 | 61,3 | 36 | 15,6 | 60 | M 5 | 0,36 | ||||||||||||||||||||||||||||||||||||||
£ 135.56 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1016.U25-BC | 25 | 40 | 48 | 79,2 | 5,8 | 9,0 | 19,2 | 9,0 | 14,2 | 35 | 23 | 12,5 | 57,5 | 35 | 15,6 | 60 | M 6 | 0,45 | ||||||||||||||||||||||||||||||||||||||
£ 142.07 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1016.U25-L-BC | 25 | 40 | 48 | 93,9 | 5,8 | 9,0 | 19,2 | 9,0 | 14,2 | 35 | 23 | 12,5 | 72,2 | 35 | 15,6 | 60 | M 6 | 0,66 | ||||||||||||||||||||||||||||||||||||||
£ 152.73 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
|
Order No. | d2 | d3 | d4 | Dynamic load C kN |
Static load C0rad + ax kN |
Mx Nm |
My Nm |
Mz Nm |
---|---|---|---|---|---|---|---|---|
L1016.U15-BC | 4,5 | 7,5 | M3 x 0,5 | 11,67 | 19,90 | 137 | 120 | 120 |
L1016.U20-BC | 6,0 | 9,5 | M6 x 1,0 | 17,98 | 30,96 | 289 | 224 | 224 |
L1016.U20-L-BC | 6,0 | 9,5 | M6 x 1,0 | 23,30 | 40,11 | 376 | 366 | 366 |
L1016.U25-BC | 7,0 | 11,0 | M6 x 1,0 | 25,25 | 41,73 | 447 | 358 | 358 |
L1016.U25-L-BC | 7,0 | 11,0 | M6 x 1,0 | 32,44 | 53,63 | 576 | 577 | 577 |
Hardened and ground steel. Matt black Oxide ceramic layer, Thickness 2…10 µ. No deformation of the parts. Resistant to acids, alkalis and solvents. Relatively soft layer (up to 350 HV), which clears away by rolling over in the area of the raceways. Suitable for applications in the optic industry, medical industry.
Select the size and number of carriages to suit the required load then select the required rail length, (see part nos. L1016.15 through to L1016.55).
Standard preload carriages are K0 (no preload) or K1 (0,02 x dynamic load capacity). Other preloads available on request.
Improved version with ball cages allowing the carriages to be removed from the rail without the balls falling out.
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
Explore our extensive range of Linear, Mechanical and Rotary & Linkage Components in one of our three dedicated Catalogues.
Available to request for free online or download instantly as a PDF.