Flanged Carriages
standard
Price & Availability | CAD | Order No. | Rail size | l1 | h1 | l2 | w1 | l3 | h2 | d1 | Weight kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1016.BRF25-0160 | 25 | 160 | 19.2 | 60 | 23 | 20 | 12 | M6 | 0.58 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-0220 | 25 | 220 | 19.2 | 60 | 23 | 20 | 12 | M6 | 0.79 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-0280 | 25 | 280 | 19.2 | 60 | 23 | 20 | 12 | M6 | 1.01 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-0340 | 25 | 340 | 19.2 | 60 | 23 | 20 | 12 | M6 | 1.22 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-0400 | 25 | 400 | 19.2 | 60 | 23 | 20 | 12 | M6 | 1.44 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-0460 | 25 | 460 | 19.2 | 60 | 23 | 20 | 12 | M6 | 1.66 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-0520 | 25 | 520 | 19.2 | 60 | 23 | 20 | 12 | M6 | 1.87 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-0580 | 25 | 580 | 19.2 | 60 | 23 | 20 | 12 | M6 | 2.09 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-0640 | 25 | 640 | 19.2 | 60 | 23 | 20 | 12 | M6 | 2.30 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-0700 | 25 | 700 | 19.2 | 60 | 23 | 20 | 12 | M6 | 2.52 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-0760 | 25 | 760 | 19.2 | 60 | 23 | 20 | 12 | M6 | 2.74 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-0820 | 25 | 820 | 19.2 | 60 | 23 | 20 | 12 | M6 | 2.95 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-0880 | 25 | 880 | 19.2 | 60 | 23 | 20 | 12 | M6 | 3.17 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-0940 | 25 | 940 | 19.2 | 60 | 23 | 20 | 12 | M6 | 3.38 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-1000 | 25 | 1000 | 19.2 | 60 | 23 | 20 | 12 | M6 | 3.60 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-1060 | 25 | 1060 | 19.2 | 60 | 23 | 20 | 12 | M6 | 3.82 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-1120 | 25 | 1120 | 19.2 | 60 | 23 | 20 | 12 | M6 | 4.03 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-1180 | 25 | 1180 | 19.2 | 60 | 23 | 20 | 12 | M6 | 4.25 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-1240 | 25 | 1240 | 19.2 | 60 | 23 | 20 | 12 | M6 | 4.46 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-1300 | 25 | 1300 | 19.2 | 60 | 23 | 20 | 12 | M6 | 4.68 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-1360 | 25 | 1360 | 19.2 | 60 | 23 | 20 | 12 | M6 | 4.90 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-1420 | 25 | 1420 | 19.2 | 60 | 23 | 20 | 12 | M6 | 5.11 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-1480 | 25 | 1480 | 19.2 | 60 | 23 | 20 | 12 | M6 | 5.33 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-1540 | 25 | 1540 | 19.2 | 60 | 23 | 20 | 12 | M6 | 5.54 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-1600 | 25 | 1600 | 19.2 | 60 | 23 | 20 | 12 | M6 | 5.76 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-1660 | 25 | 1660 | 19.2 | 60 | 23 | 20 | 12 | M6 | 5.98 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-1720 | 25 | 1720 | 19.2 | 60 | 23 | 20 | 12 | M6 | 6.19 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-1780 | 25 | 1780 | 19.2 | 60 | 23 | 20 | 12 | M6 | 6.41 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-1840 | 25 | 1840 | 19.2 | 60 | 23 | 20 | 12 | M6 | 6.62 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-1900 | 25 | 1900 | 19.2 | 60 | 23 | 20 | 12 | M6 | 6.84 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-1960 | 25 | 1960 | 19.2 | 60 | 23 | 20 | 12 | M6 | 7.06 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-2020 | 25 | 2020 | 19.2 | 60 | 23 | 20 | 12 | M6 | 7.27 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-2080 | 25 | 2080 | 19.2 | 60 | 23 | 20 | 12 | M6 | 7.49 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-2140 | 25 | 2140 | 19.2 | 60 | 23 | 20 | 12 | M6 | 7.70 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-2200 | 25 | 2200 | 19.2 | 60 | 23 | 20 | 12 | M6 | 7.92 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-2260 | 25 | 2260 | 19.2 | 60 | 23 | 20 | 12 | M6 | 8.14 | ||||||||||||||||||||||||||||||||||||||
£ 737.00 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1016.BRF25-2320 | 25 | 2320 | 19.2 | 60 | 23 | 20 | 12 | M6 | 8.35 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-2380 | 25 | 2380 | 19.2 | 60 | 23 | 20 | 12 | M6 | 8.57 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-2440 | 25 | 2440 | 19.2 | 60 | 23 | 20 | 12 | M6 | 8.78 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-2500 | 25 | 2500 | 19.2 | 60 | 23 | 20 | 12 | M6 | 9.00 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-2560 | 25 | 2560 | 19.2 | 60 | 23 | 20 | 12 | M6 | 9.22 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-2620 | 25 | 2620 | 19.2 | 60 | 23 | 20 | 12 | M6 | 9.43 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-2680 | 25 | 2680 | 19.2 | 60 | 23 | 20 | 12 | M6 | 9.65 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-2740 | 25 | 2740 | 19.2 | 60 | 23 | 20 | 12 | M6 | 9.86 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-2800 | 25 | 2800 | 19.2 | 60 | 23 | 20 | 12 | M6 | 10.08 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-2860 | 25 | 2860 | 19.2 | 60 | 23 | 20 | 12 | M6 | 10.30 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-2920 | 25 | 2920 | 19.2 | 60 | 23 | 20 | 12 | M6 | 10.51 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-2980 | 25 | 2980 | 19.2 | 60 | 23 | 20 | 12 | M6 | 10.73 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-3040 | 25 | 3040 | 19.2 | 60 | 23 | 20 | 12 | M6 | 10.94 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-3100 | 25 | 3100 | 19.2 | 60 | 23 | 20 | 12 | M6 | 11.16 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-3160 | 25 | 3160 | 19.2 | 60 | 23 | 20 | 12 | M6 | 11.38 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-3220 | 25 | 3220 | 19.2 | 60 | 23 | 20 | 12 | M6 | 11.59 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-3280 | 25 | 3280 | 19.2 | 60 | 23 | 20 | 12 | M6 | 11.81 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-3340 | 25 | 3340 | 19.2 | 60 | 23 | 20 | 12 | M6 | 12.02 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-3400 | 25 | 3400 | 19.2 | 60 | 23 | 20 | 12 | M6 | 12.24 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-3460 | 25 | 3460 | 19.2 | 60 | 23 | 20 | 12 | M6 | 12.46 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-3520 | 25 | 3520 | 19.2 | 60 | 23 | 20 | 12 | M6 | 12.67 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-3580 | 25 | 3580 | 19.2 | 60 | 23 | 20 | 12 | M6 | 12.89 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-3640 | 25 | 3640 | 19.2 | 60 | 23 | 20 | 12 | M6 | 13.10 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-3700 | 25 | 3700 | 19.2 | 60 | 23 | 20 | 12 | M6 | 13.32 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-3760 | 25 | 3760 | 19.2 | 60 | 23 | 20 | 12 | M6 | 13.54 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-3820 | 25 | 3820 | 19.2 | 60 | 23 | 20 | 12 | M6 | 13.75 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-3880 | 25 | 3880 | 19.2 | 60 | 23 | 20 | 12 | M6 | 13.97 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-3940 | 25 | 3940 | 19.2 | 60 | 23 | 20 | 12 | M6 | 14.18 | ||||||||||||||||||||||||||||||||||||||
L1016.BRF25-4000 | 25 | 4000 | 19.2 | 60 | 23 | 20 | 12 | M6 | 14.40 |
Hardened and ground steel (typically 60 HRc) Black Oxide.
For carriages to suit the required load see part nos. L1016.F (flanged) and L1016.U (unflanged).
Other rail lengths on request.
Weight: 3,6 Kg/m.