Units | Price/unit after discount | Applied Discount |
1 | £ 2,663.13 | 0% |
10 | £ 2,396.82 | 10% |
20 | £ 2,263.66 | 15% |
40 | £ 1,997.35 | 25% |
50 | £ 1,864.19 | 30% |
100 | £ 1,597.88 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 2,663.13 | 0% |
10 | £ 2,396.82 | 10% |
20 | £ 2,263.66 | 15% |
40 | £ 1,997.35 | 25% |
50 | £ 1,864.19 | 30% |
100 | £ 1,597.88 | 40% |
Corrosion resistant stainless steel (440C, DIN 1.4112, X90 CrMo18) hardened. Surface hardness 53-56 HRC, Rht 450Hv2.
Surface finish 0.3-0.6µ Ra, ground and polished to 8-12 cla.
Yield stress: >420 N/mm2.
Tensile strength: >785 N/mm2.
Suitable for use with linear bearings.
Tolerance, h6 standard, special tolerances on request.
Straightness 0,1mm/m.
Modifications, drilled and tapped holes, retainer grooves, special coatings etc. are available.
Shaft lengths are cut to typically ± 2mm, ends are not hardened.