Price & Availability | CAD | Order No. | d1 tol. h6 |
d2 tol. h6 |
l1 ±0.2 |
No. of ball circuits | Dyn. load C max. N |
Static load C0 max. N |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1715.008 | 8 | 15 | 24 | 4 | 350 | 260 | 6.9 | ||||||||||||||||||||||||||||||||||||||
£ 6.72 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
L1715.010 | 10 | 17 | 26 | 4 | 416 | 320 | 8.4 | ||||||||||||||||||||||||||||||||||||||
£ 7.66 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
L1715.012 | 12 | 19 | 28 | 4 | 480 | 385 | 11.3 | ||||||||||||||||||||||||||||||||||||||
£ 9.10 per unit (click for quantity discounts)
Ready to despatch 110 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||
L1715.014 | 14 | 21 | 28 | 5 | 640 | 440 | 13.3 | ||||||||||||||||||||||||||||||||||||||
£ 8.96 per unit (click for quantity discounts)
Ready to despatch 96 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
L1715.016 | 16 | 24 | 30 | 5 | 925 | 625 | 18.3 | ||||||||||||||||||||||||||||||||||||||
£ 9.55 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
L1715.020 | 20 | 28 | 30 | 6 | 1165 | 790 | 22.1 | ||||||||||||||||||||||||||||||||||||||
£ 11.03 per unit (click for quantity discounts)
Ready to despatch 57 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
L1715.025 | 25 | 35 | 40 | 6 | 2100 | 1370 | 51.2 | ||||||||||||||||||||||||||||||||||||||
£ 13.04 per unit (click for quantity discounts)
Ready to despatch 25 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
L1715.030 | 30 | 40 | 50 | 6 | 2870 | 2100 | 70.6 | ||||||||||||||||||||||||||||||||||||||
£ 17.05 per unit (click for quantity discounts)
Ready to despatch 17 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
L1715.040 | 40 | 52 | 60 | 7 | 5200 | 4100 | 90.2 | ||||||||||||||||||||||||||||||||||||||
£ 32.89 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||
L1715.050 | 50 | 62 | 70 | 8 | 6620 | 5600 | 110.2 | ||||||||||||||||||||||||||||||||||||||
£ 44.05 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Durable plastic body with corrosion resistant hardened steel raceway segments.
Advantages - Low cost, compact construction, press fit, oil resistant seal, corrosion resistant housing.
For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6.
Perpendicularity A is better than 15µ.
Temperature range: -20°C to +80°C.
Easy assembly by press fitting, no additional retention is required when fitted into a bore with a tolerance of J6 or J7.