Price & Availability | CAD | Order No. | d1 H6 |
d2 h6 |
l1 +0,-0,3 |
d3 | l2 +0,-0,3 |
l3 | No. of ball circuits |
Max. dynamic load C N |
Max. static load C0 N |
X g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1706.005 | 5 | 12 | 22 | 11,5 | 14,5 | 1,10 | 4 | 200 | 260 | 12 | ||||||||||||||||||||||||||||||||||||||
£ 11.03 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1706.006-1 | 6 | 12 | 19 | 11,5 | 13,5 | 1,10 | 4 | 200 | 260 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 8.65 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1706.008 | 8 | 16 | 25 | 15,2 | 16,5 | 1,10 | 4 | 260 | 400 | 20 | ||||||||||||||||||||||||||||||||||||||
£ 10.47 per unit (click for quantity discounts)
Ready to despatch 81 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1706.010-1 | 10 | 19 | 29 | 18,0 | 22,0 | 1,30 | 4 | 370 | 540 | 30 | ||||||||||||||||||||||||||||||||||||||
£ 10.91 per unit (click for quantity discounts)
Ready to despatch 29 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1706.012 | 12 | 22 | 32 | 21,0 | 22,9 | 1,30 | 4 | 410 | 590 | 41 | ||||||||||||||||||||||||||||||||||||||
£ 12.39 per unit (click for quantity discounts)
Ready to despatch 44 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1706.016 | 16 | 26 | 36 | 24,9 | 24,9 | 1,30 | 5 | 770 | 1170 | 57 | ||||||||||||||||||||||||||||||||||||||
£ 13.64 per unit (click for quantity discounts)
Ready to despatch 80 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1706.020 | 20 | 32 | 45 | 30,3 | 31,5 | 1,60 | 5 | 860 | 1370 | 91 | ||||||||||||||||||||||||||||||||||||||
£ 15.97 per unit (click for quantity discounts)
Ready to despatch 85 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1706.025 | 25 | 40 | 58 | 37,5 | 44,1 | 1,85 | 6 | 980 | 1560 | 215 | ||||||||||||||||||||||||||||||||||||||
£ 21.30 per unit (click for quantity discounts)
Ready to despatch 25 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1706.030 | 30 | 47 | 68 | 44,5 | 52,1 | 1,85 | 6 | 1560 | 2740 | 325 | ||||||||||||||||||||||||||||||||||||||
£ 27.27 per unit (click for quantity discounts)
Ready to despatch 32 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1706.040 | 40 | 62 | 80 | 59,0 | 60,6 | 2,15 | 6 | 2150 | 4010 | 705 | ||||||||||||||||||||||||||||||||||||||
£ 38.08 per unit (click for quantity discounts)
Ready to despatch 88 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1706.050 | 50 | 75 | 100 | 72,0 | 77,6 | 2,65 | 6 | 3820 | 7930 | 1130 | ||||||||||||||||||||||||||||||||||||||
£ 53.67 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1706.060 | 60 | 90 | 125 | 86,5 | 101,7 | 3,15 | 6 | 4700 | 9990 | 2220 | ||||||||||||||||||||||||||||||||||||||
£ 80.73 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
|
Hardened and ground body from bearing steel. Single body resin retainer (POM). Supplied with nitrile rubber (NBR) end-seals -UU as standard.
For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6. Perpendicularity .A is better than 15µ.
For part numbers with -1 shaft tolerance required is g6. Temperature range: -20°C to +80°C.
Steel ball retainers can be supplied for higher temperature applications up to 120°C - with no end seals. Please advise at time of ordering if this is required.
Superball linear bearings are also available (3 x load rating of standard bushings and 27 x travel life see part nos. L1740 and L1742.)
Nickel plated version with stainless steel balls (for corrosion resistance) on request - or stainless steel version no. L1709.
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
Explore our extensive range of Linear, Mechanical and Rotary & Linkage Components in one of our three dedicated Catalogues.
Available to request for free online or download instantly as a PDF.