Units | Price/unit after discount | Applied Discount |
1 | £ 11.03 | 0% |
10 | £ 9.93 | 10% |
20 | £ 9.38 | 15% |
50 | £ 8.82 | 20% |
100 | £ 7.72 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 11.03 | 0% |
10 | £ 9.93 | 10% |
20 | £ 9.38 | 15% |
50 | £ 8.82 | 20% |
100 | £ 7.72 | 30% |
Durable plastic body with corrosion resistant hardened steel raceway segments.
Advantages - Low cost, compact construction, press fit, oil resistant seal, corrosion resistant housing.
For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6.
Perpendicularity A is better than 15µ.
Temperature range: -20°C to +80°C.
Easy assembly by press fitting, no additional retention is required when fitted into a bore with a tolerance of J6 or J7.