Price & Availability | CAD | Order No. | d1 tol. h6 |
d2 tol. h6 |
l1 | d3 | l2 | l3 | No. of ball circuits | Dyn. load C max. N |
Static load C0 max. N |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1712.008 | 8 | 16 | 45 | 15.2 | 33.0 | 1.10 | 4 | 430 | 780 | 31 | ||||||||||||||||||||||||||||||||||||||
£ 24.60 per unit (click for quantity discounts)
Ready to despatch 37 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1712.012 | 12 | 22 | 57 | 21.0 | 45.8 | 1.30 | 4 | 650 | 1200 | 80 | ||||||||||||||||||||||||||||||||||||||
£ 27.74 per unit (click for quantity discounts)
Ready to despatch 76 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1712.012-1 | 12 | 22 | 61 | 21.0 | 45.8 | 1.30 | 4 | 830 | 1600 | 80 | ||||||||||||||||||||||||||||||||||||||
£ 29.78 per unit (click for quantity discounts)
Ready to despatch 92 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1712.016 | 16 | 26 | 70 | 24.9 | 49.8 | 1.30 | 5 | 1230 | 2350 | 145 | ||||||||||||||||||||||||||||||||||||||
£ 34.73 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1712.020 | 20 | 32 | 80 | 30.3 | 61.0 | 1.60 | 5 | 1400 | 2750 | 180 | ||||||||||||||||||||||||||||||||||||||
£ 41.52 per unit (click for quantity discounts)
Ready to despatch 55 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1712.025 | 25 | 40 | 112 | 38.0 | 82.0 | 1.85 | 6 | 1560 | 3140 | 440 | ||||||||||||||||||||||||||||||||||||||
£ 64.27 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1712.030 | 30 | 47 | 123 | 44.5 | 104.2 | 1.85 | 6 | 2490 | 5490 | 580 | ||||||||||||||||||||||||||||||||||||||
£ 78.86 per unit (click for quantity discounts)
Ready to despatch 16 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1712.040 | 40 | 62 | 154 | 59.0 | 121.2 | 2.15 | 6 | 3430 | 8040 | 1170 | ||||||||||||||||||||||||||||||||||||||
£ 122.75 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1712.050 | 50 | 75 | 192 | 72.0 | 155.2 | 2.65 | 6 | 6080 | 15900 | 3100 | ||||||||||||||||||||||||||||||||||||||
£ 181.07 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1712.060 | 60 | 90 | 211 | 86.5 | 170.0 | 3.15 | 6 | 7650 | 20000 | 3500 | ||||||||||||||||||||||||||||||||||||||
£ 275.95 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Hardened and ground body from bearing steel.
Single body resin retainer (POM).
Supplied with nitrile rubber (NBR) end-seals -UU as standard.
For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6.
Perpendicularity A is better than 15µ.
Temperature range: -20°C to +80°C.
Steel ball retainers can be supplied for higher temperature applications up to +120°C - with no end seals. Please advise at time of ordering if this is required.
Nickel plated version with stainless steel balls (for corrosion resistance) on request - or stainless steel version no. L1713.